Other Parts Discussed in Thread: SYSBIOS, MATHLIB
Tool/software: Code Composer Studio
1) dont see Import to IDE icon therefore i click import project in "project explorer" then i continue with the
presentation xWR16xx mmWave De
then i trying to compile but if failed see build Console
**** Clean-only build of configuration Debug for project mmw_dss_16xx ****
"C:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 clean -O
DEL /F "xwr16xx_mmw_dss.hex" "configPkg\linker.cmd" "configPkg\compiler.opt" "xwr16xx_mmw_dss.xe674"
DEL /F "dss_config_edma_util.oe674" "dss_data_path.oe674" "dss_lvds_stream.oe674" "dss_main.oe674" "gen_twiddle_fft16x16.oe674" "gen_twiddle_fft32x32.oe674" "mmwDemo_monitor.oe674" "rx_ch_bias_measure.oe674"
DEL /F "dss_config_edma_util.d" "dss_data_path.d" "dss_lvds_stream.d" "dss_main.d" "gen_twiddle_fft16x16.d" "gen_twiddle_fft32x32.d" "mmwDemo_monitor.d" "rx_ch_bias_measure.d"
RMDIR /S/Q "configPkg\"
Could Not Find C:\Users\zachar.papkov\iwr11642_demo\mmw_dss_16xx\Debug\dss_config_edma_util.oe674
Could Not Find C:\Users\zachar.papkov\iwr11642_demo\mmw_dss_16xx\Debug\dss_config_edma_util.d
Finished clean
**** Build Finished ****
**** Build of configuration Debug for project mmw_dss_16xx ****
"C:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O
rm -f C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx/xwr16xx_mmw_dss.bin
makefile:194: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx/xwr16xx_mmw_dss.bin, ...) failed.
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../dss_mmw.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_04_43_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR16XX:false:600 -r release -c "C:/ti/ti-cgt-c6000_8.1.3" "../dss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx/src/sysbios/sysbios.ae674 ...
gmake[1]: Entering directory `C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx/src/sysbios'
gmake[1]: Nothing to be done for `all'.
gmake[1]: Leaving directory `C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx/src/sysbios'
Build of libraries done.
cle674 package/cfg/dss_mmw_pe674.c ...
Finished building: "../dss_mmw.cfg"
Building file: "../dss_data_path.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'dss_data_path.oe674' failed
"../dss_data_path.c", line 793: error #20: identifier "MMWAVE_L3RAM_NUM_BANK" is undefined
"../dss_data_path.c", line 793: error #20: identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined
2 errors detected in the compilation of "../dss_data_path.c".
gmake[1]: *** [dss_data_path.oe674] Error 1
Building file: "../gen_twiddle_fft16x16.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft16x16.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft16x16.c"
Finished building: "../gen_twiddle_fft16x16.c"
Building file: "../dss_config_edma_util.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
Finished building: "../dss_config_edma_util.c"
Building file: "../gen_twiddle_fft32x32.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft32x32.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft32x32.c"
Finished building: "../gen_twiddle_fft32x32.c"
Building file: "../mmwDemo_monitor.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="mmwDemo_monitor.d_raw" --cmd_file="configPkg/compiler.opt" "../mmwDemo_monitor.c"
Finished building: "../mmwDemo_monitor.c"
Building file: "../dss_lvds_stream.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_lvds_stream.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_lvds_stream.c"
Finished building: "../dss_lvds_stream.c"
Building file: "../rx_ch_bias_measure.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="rx_ch_bias_measure.d_raw" --cmd_file="configPkg/compiler.opt" "../rx_ch_bias_measure.c"
Finished building: "../rx_ch_bias_measure.c"
Building file: "../dss_main.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/zachar.papkov/iwr11642_demo/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
Finished building: "../dss_main.c"
makefile:160: recipe for target 'all' failed
**** Build Finishe