Part Number: MSP430F2274
Tool/software: Code Composer Studio
After importing a project from CCS V6 into CCS V7 the DCO_library.asm shows 40 errors as most of the opcodes and pseudo-ops are no longer recognized.
**** Build of configuration Debug__GNU for project PALFI_Wireless_Sensor_02 ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 8 all -O
'Building file: "../DCO_Library.asm"'
'Invoking: GNU Compiler'
"C:/ti/ccsv7/tools/compiler/msp430-gcc-6.4.0.32_win32/bin/msp430-elf-gcc.exe" -c -mmcu=msp430f2274 -I"C:/ti/ccsv7/ccs_base/msp430/include_gcc" -I"C:/Users/JimC/workspace_v7/PALFI_Wireless_Sensor_02" -I"C:/ti/ccsv7/tools/compiler/msp430-gcc-6.4.0.32_win32/msp430-elf/include" -Os -g -gdwarf-3 -gstrict-dwarf -Wall -mhwmult=none -MMD -MP -MF"DCO_Library.d" -MT"DCO_Library.o" -x assembler-with-cpp -o"DCO_Library.o" "../DCO_Library.asm"
subdir_rules.mk:9: recipe for target 'DCO_Library.o' failed
../DCO_Library.asm: Assembler messages:
../DCO_Library.asm:55: Error: unknown pseudo-op: `.cdecls'
../DCO_Library.asm:58: Error: unknown pseudo-op: `.def'
../DCO_Library.asm:64: Error: unknown opcode `device_type'
../DCO_Library.asm:67: Error: non-constant expression in ".if" statement
../DCO_Library.asm:67: Error: junk at end of line, first unrecognized character is `='
../DCO_Library.asm:71: Error: unknown opcode `tacctlx'
../DCO_Library.asm:72: Error: unknown opcode `taccrx'
../DCO_Library.asm:76: Error: unknown opcode `ti_setdco'
../DCO_Library.asm:92: Error: non-constant expression in ".if" statement
../DCO_Library.asm:92: Error: junk at end of line, first unrecognized character is `='
../DCO_Library.asm:97: Error: unknown opcode `setupbc'
../DCO_Library.asm:98: Error: unknown opcode `setupcc2'
../DCO_Library.asm:99: Error: unknown operand #TASSEL_2+MC_2+TACLR
../DCO_Library.asm:100: Error: unknown opcode `firsttest'
../DCO_Library.asm:103: Error: unknown opcode `testdco'
../DCO_Library.asm:105: Error: unknown opcode `testdco2'
../DCO_Library.asm:109: Error: unknown opcode `adjdco'
../DCO_Library.asm:119: Error: unknown opcode `decdco'
../DCO_Library.asm:121: Error: non-constant expression in ".if" statement
../DCO_Library.asm:121: Error: junk at end of line, first unrecognized character is `='
../DCO_Library.asm:129: Error: unknown opcode `incdco'
../DCO_Library.asm:130: Error: non-constant expression in ".if" statement
../DCO_Library.asm:130: Error: junk at end of line, first unrecognized character is `='
../DCO_Library.asm:140: Error: unknown operand #XT2OFF+DIVA_3+0xF
../DCO_Library.asm:145: Error: unknown opcode `testfor16mhz'
../DCO_Library.asm:149: Error: unknown operand #XT2OFF+DIVA_3
../DCO_Library.asm:155: Error: unknown opcode `exitslowestsetting'
../DCO_Library.asm:159: Error: unknown opcode `exitfastestsetting'
../DCO_Library.asm:161: Error: unknown opcode `exitfastestsetting2xx'
../DCO_Library.asm:164: Error: unknown opcode `exittimeouterror'
../DCO_Library.asm:167: Error: unknown opcode `exitnoerror'
../DCO_Library.asm:168: Error: unknown opcode `setdco_exit'
../DCO_Library.asm:169: Error: non-constant expression in ".if" statement
../DCO_Library.asm:169: Error: junk at end of line, first unrecognized character is `='
../DCO_Library.asm:99: Error: invalid operands (*UND* and *UND* sections) for `+'
../DCO_Library.asm:140: Error: invalid operands (*UND* and *UND* sections) for `+'
../DCO_Library.asm:149: Error: invalid operands (*UND* and *UND* sections) for `+'
gmake: *** [DCO_Library.o] Error 1