Other Parts Discussed in Thread: DRA742
Tool/software: TI C/C++ Compiler
The rc.pvr.service can't started.
Kernel log is as follow:
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.84-00041-gf5e9315-dirty(gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #1 SMP PREEMPT Fri Mar 6 12:07:36 CST 2020
[ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] Machine model: TI DRA742
[ 0.000000] Reserved memory: OVERLAP DETECTED!
[ 0.000000] vsdk_sr1_mem@84000000 (0x0000000084000000--0x000000009e000000) overlaps with ipu2_cma@95800000 (0x0000000099000000--0x000000009e000000)
[ 0.000000] Reserved memory: created DMA memory pool at 0x0000000040300000, size 3 MiB
[ 0.000000] Reserved memory: initialized node cmem@40300000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: regions without no-map are not yet supported
[ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 80 MiB
[ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created CMA memory pool at 0x000000009e000000, size 32 MiB
[ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: regions without no-map are not yet supported
[ 0.000000] Reserved memory: created CMA memory pool at 0x00000000a1000000, size 32 MiB
[ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created CMA memory pool at 0x00000000a3000000, size 32 MiB
[ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: regions without no-map are not yet supported
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a9000000, size 64 MiB
[ 0.000000] Reserved memory: initialized node cmem@A9000000, compatible id shared-dma-pool
[ 0.000000] cma: Reserved 64 MiB at 0x00000000f8c00000
[ 0.000000] Forcing write-allocate cache policy for SMP
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] OMAP4: Map 0x00000000fcd00000 to fe600000 for dram barrier
[ 0.000000] DRA762 ES1.0
[ 0.000000] PERCPU: Embedded 11 pages/cpu @eed91000 s14912 r8192 d21952 u45056
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 493120
[ 0.000000] Kernel command line: console=ttyO0,115200n8 vram=16M root=PARTUUID=5000e638-02 rw rootwait ip=none mem=2000M cma=64M
[ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Memory: 1278524K/1979392K available (6671K kernel code, 320K rwdata, 2396K rodata, 336K init, 290K bss, 455108K reserved, 245760K cma-reserved, 1192960K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc08e302c (9069 kB)
[ 0.000000] .init : 0xc08e4000 - 0xc0938000 ( 336 kB)
[ 0.000000] .data : 0xc0938000 - 0xc0988220 ( 321 kB)
[ 0.000000] .bss : 0xc098a000 - 0xc09d2880 ( 291 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] Build-time adjustment of leaf fanout to 32.
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] ti_dt_clocks_register: failed to lookup clock node gmac_gmii_ref_clk_div
[ 0.000000] OMAP clockevent source: timer1 at 32786 Hz
[ 0.000000] Architected cp15 timer(s) running at 6.14MHz (phys).
[ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns
[ 0.000004] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns
[ 0.000015] Switching to timer-based delay loop, resolution 162ns
[ 0.000336] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[ 0.000344] OMAP clocksource: 32k_counter at 32768 Hz
[ 0.000778] Console: colour dummy device 80x30
[ 0.000792] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0'
[ 0.000799] This ensures that you still see kernel messages. Please
[ 0.000804] update your kernel commandline.
[ 0.000817] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475)
[ 0.000830] pid_max: default: 32768 minimum: 301
[ 0.000929] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000939] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.001478] Initializing cgroup subsys io
[ 0.001493] Initializing cgroup subsys memory
[ 0.001518] Initializing cgroup subsys devices
[ 0.001530] Initializing cgroup subsys freezer
[ 0.001540] Initializing cgroup subsys perf_event
[ 0.001552] Initializing cgroup subsys pids
[ 0.001577] CPU: Testing write buffer coherency: ok
[ 0.001772] /cpus/cpu@0 missing clock-frequency property
[ 0.001788] /cpus/cpu@1 missing clock-frequency property
[ 0.001798] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.001831] Setting up static identity map for 0x80008380 - 0x800083e0
[ 0.080049] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.080117] Brought up 2 CPUs
[ 0.080130] SMP: Total of 2 processors activated (24.59 BogoMIPS).
[ 0.080136] CPU: All CPU(s) started in HYP mode.
[ 0.080142] CPU: Virtualization extensions available.
[ 0.080512] devtmpfs: initialized
[ 0.109024] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[ 0.109976] omap_hwmod: l3_main_2 using broken dt data from ocp
[ 0.211936] omap_hwmod: mcan: cannot clk_get main_clk mcan_clk
[ 0.211950] omap_hwmod: mcan: cannot _init_clocks
[ 0.211956] ------------[ cut here ]------------
[ 0.211971] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2529 _init.constprop.23+0x398/0x428()
[ 0.211978] omap_hwmod: mcan: couldn't init clocks
[ 0.211983] Modules linked in:
[ 0.211997] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.4.84-00041-gf5e9315-dirty #1
[ 0.212005] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 0.212011] Backtrace:
[ 0.212032] [<c00131d4>] (dump_backtrace) from [<c00133d0>] (show_stack+0x18/0x1c)
[ 0.212038] r7:c08f11cc r6:60000013 r5:00000000 r4:c0957810
[ 0.212068] [<c00133b8>] (show_stack) from [<c02b21a8>] (dump_stack+0x8c/0xa0)
[ 0.212080] [<c02b211c>] (dump_stack) from [<c0035340>] (warn_slowpath_common+0x88/0xb8)
[ 0.212086] r7:c08f11cc r6:000009e1 r5:00000009 r4:ee881e58
[ 0.212109] [<c00352b8>] (warn_slowpath_common) from [<c00353a8>] (warn_slowpath_fmt+0x38/0x40)
[ 0.212115] r8:c0821cf4 r7:00000000 r6:ffffffea r5:ffffffea r4:c0821d4c
[ 0.212142] [<c0035374>] (warn_slowpath_fmt) from [<c08f11cc>] (_init.constprop.23+0x398/0x428)
[ 0.212148] r3:c0823d00 r2:c0821d4c
[ 0.212159] r4:c0946c1c
[ 0.212174] [<c08f0e34>] (_init.constprop.23) from [<c08f138c>] (__omap_hwmod_setup_all+0x48/0x98)
[ 0.212180] r10:00000000 r9:c08e4600 r8:000000b2 r7:ee9e5080 r6:c093d6f0 r5:c093fb78
[ 0.212202] r4:c0946c1c
[ 0.212216] [<c08f1344>] (__omap_hwmod_setup_all) from [<c000982c>] (do_one_initcall+0x98/0x1e4)
[ 0.212222] r5:c08f1344 r4:c093d6f0
[ 0.212241] [<c0009794>] (do_one_initcall) from [<c08e4f68>] (kernel_init_freeable+0x1d4/0x268)
[ 0.212246] r10:00000002 r9:c08e4600 r8:000000b2 r7:c0925820 r6:c0933280 r5:c098a000
[ 0.212268] r4:c098a000
[ 0.212288] [<c08e4d94>] (kernel_init_freeable) from [<c0684f78>] (kernel_init+0x18/0xf4)
[ 0.212294] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c0684f60
[ 0.212315] r4:c098a000
[ 0.212329] [<c0684f60>] (kernel_init) from [<c000fb88>] (ret_from_fork+0x14/0x2c)
[ 0.212335] r5:c0684f60 r4:00000000
[ 0.212358] ---[ end trace 577411359e1d6231 ]---
[ 0.220995] omap_hwmod: dcan1: _wait_target_disable failed
[ 0.318290] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.318311] futex hash table entries: 512 (order: 3, 32768 bytes)
[ 0.323278] pinctrl core: initialized pinctrl subsystem
[ 0.324131] NET: Registered protocol family 16
[ 0.325066] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.350233] cpuidle: using governor ladder
[ 0.380257] cpuidle: using governor menu
[ 0.388767] OMAP GPIO hardware version 0.1
[ 0.395224] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[ 0.409949] platform 48838000.rtc: Cannot lookup hwmod 'rtcss'
[ 0.411543] omap-gpmc 50000000.gpmc: GPMC revision 6.0
[ 0.411556] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000
[ 0.420881] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.420891] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.421351] omap4_sram_init:Unable to allocate sram needed to handle errata I688
[ 0.421360] omap4_sram_init:Unable to get sram pool needed to handle errata I688
[ 0.421938] OMAP DMA hardware revision 0.0
[ 0.461592] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported)
[ 0.462739] edma 43300000.edma: memcpy is disabled
[ 0.467480] edma 43300000.edma: TI EDMA DMA engine driver
[ 0.471950] omap-iommu 40d01000.mmu: 40d01000.mmu registered
[ 0.472129] omap-iommu 40d02000.mmu: 40d02000.mmu registered
[ 0.472290] omap-iommu 58882000.mmu: 58882000.mmu registered
[ 0.472449] omap-iommu 55082000.mmu: 55082000.mmu registered
[ 0.472736] omap-iommu 41501000.mmu: 41501000.mmu registered
[ 0.472920] omap-iommu 41502000.mmu: 41502000.mmu registered
[ 0.475946] palmas 0-0058: IRQ missing: skipping irq request
[ 0.491011] palmas 0-0058: Muxing GPIO 2e, PWM 0, LED 0
[ 0.563783] pcf857x: probe of 0-0020 failed with error -121
[ 0.564073] pcf857x: probe of 0-0021 failed with error -121
[ 0.564229] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz
[ 0.564634] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz
[ 0.564840] media: Linux media interface: v0.10
[ 0.564892] Linux video capture interface: v2.00
[ 0.564932] pps_core: LinuxPPS API ver. 1 registered
[ 0.564939] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.564965] PTP clock support registered
[ 0.565016] EDAC MC: Ver: 3.0.0
[ 0.565768] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400
[ 0.566065] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400
[ 0.566398] Advanced Linux Sound Architecture Driver Initialized.
[ 0.567248] clocksource: Switched to clocksource arch_sys_counter
[ 0.577859] NET: Registered protocol family 2
[ 0.578356] TCP established hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.578420] TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.578545] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.578591] UDP hash table entries: 512 (order: 2, 16384 bytes)
[ 0.578623] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
[ 0.578832] NET: Registered protocol family 1
[ 0.579099] RPC: Registered named UNIX socket transport module.
[ 0.579107] RPC: Registered udp transport module.
[ 0.579114] RPC: Registered tcp transport module.
[ 0.579120] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.580115] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available
[ 0.581185] ------------[ cut here ]------------
[ 0.581201] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2108 _enable+0x2bc/0x2d8()
[ 0.581208] omap_hwmod: timer12: enabled state can only be entered from initialized, idle, or disabled state
[ 0.581215] Modules linked in:
[ 0.581229] CPU: 0 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00041-gf5e9315-dirty #1
[ 0.581236] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 0.581242] Backtrace:
[ 0.581266] [<c00131d4>] (dump_backtrace) from [<c00133d0>] (show_stack+0x18/0x1c)
[ 0.581273] r7:c00251b4 r6:20000093 r5:00000000 r4:c0957810
[ 0.581301] [<c00133b8>] (show_stack) from [<c02b21a8>] (dump_stack+0x8c/0xa0)
[ 0.581313] [<c02b211c>] (dump_stack) from [<c0035340>] (warn_slowpath_common+0x88/0xb8)
[ 0.581319] r7:c00251b4 r6:0000083c r5:00000009 r4:ee881c48
[ 0.581342] [<c00352b8>] (warn_slowpath_common) from [<c00353a8>] (warn_slowpath_fmt+0x38/0x40)
[ 0.581348] r8:00000004 r7:c0026bf0 r6:a0000093 r5:c0944f98 r4:c0821960
[ 0.581372] [<c0035374>] (warn_slowpath_fmt) from [<c00251b4>] (_enable+0x2bc/0x2d8)
[ 0.581378] r3:c08237bc r2:c0821960
[ 0.581389] r4:c0944f38
[ 0.581401] [<c0024ef8>] (_enable) from [<c0025950>] (omap_hwmod_enable+0x2c/0x4c)
[ 0.581407] r7:c0026bf0 r6:a0000093 r5:c0944f98 r4:c0944f38
[ 0.581429] [<c0025924>] (omap_hwmod_enable) from [<c0026ba0>] (omap_device_enable+0x48/0x98)
[ 0.581435] r7:c0026bf0 r6:eea41400 r5:00000000 r4:00000001
[ 0.581457] [<c0026b58>] (omap_device_enable) from [<c0026c08>] (_od_runtime_resume+0x18/0x2c)
[ 0.581463] r7:c0026bf0 r6:c0026bf0 r5:eea3be74 r4:eea3be10
[ 0.581489] [<c0026bf0>] (_od_runtime_resume) from [<c03ef1ec>] (__rpm_callback+0x34/0x68)
[ 0.581495] r5:eea3be74 r4:eea3be10
[ 0.581510] [<c03ef1b8>] (__rpm_callback) from [<c03ef248>] (rpm_callback+0x28/0x88)
[ 0.581515] r7:c0026bf0 r6:eea02c10 r5:eea3be10 r4:eea3be10
[ 0.581537] [<c03ef220>] (rpm_callback) from [<c03f012c>] (rpm_resume+0x374/0x56c)
[ 0.581543] r7:c0026bf0 r6:eea02c10 r5:c093a100 r4:eea3be10
[ 0.581564] [<c03efdb8>] (rpm_resume) from [<c03f0378>] (__pm_runtime_resume+0x54/0x6c)
[ 0.581570] r10:00000000 r9:eea3cb00 r8:00000000 r7:60000013 r6:00000004 r5:eea3be74
[ 0.581592] r4:eea3be10
[ 0.581607] [<c03f0324>] (__pm_runtime_resume) from [<c003168c>] (omap_dm_timer_probe+0x1b0/0x3ec)
[ 0.581614] r7:c068e118 r6:eea3be10 r5:eea3be00 r4:eeb7eb50
[ 0.581637] [<c00314dc>] (omap_dm_timer_probe) from [<c03e81bc>] (platform_drv_probe+0x54/0xb8)
[ 0.581643] r9:c08e4600 r8:00000000 r7:fffffdfb r6:c0949d9c r5:eea3be10 r4:c09c57a4
[ 0.581668] [<c03e8168>] (platform_drv_probe) from [<c03e6744>] (driver_probe_device+0x204/0x2f8)
[ 0.581674] r7:c0949d9c r6:00000000 r5:eea3be10 r4:c09c57a4
[ 0.581695] [<c03e6540>] (driver_probe_device) from [<c03e68cc>] (__driver_attach+0x94/0x98)
[ 0.581701] r9:c08e4600 r8:000000b2 r7:00000000 r6:eea3be44 r5:c0949d9c r4:eea3be10
[ 0.581728] [<c03e6838>] (__driver_attach) from [<c03e49cc>] (bus_for_each_dev+0x70/0xa4)
[ 0.581734] r7:00000000 r6:c03e6838 r5:c0949d9c r4:00000000
[ 0.581757] [<c03e495c>] (bus_for_each_dev) from [<c03e6030>] (driver_attach+0x24/0x28)
[ 0.581763] r6:c09685b8 r5:eeb89880 r4:c0949d9c
[ 0.581784] [<c03e600c>] (driver_attach) from [<c03e5c6c>] (bus_add_driver+0x1a8/0x220)
[ 0.581795] [<c03e5ac4>] (bus_add_driver) from [<c03e706c>] (driver_register+0x80/0x100)
[ 0.581800] r7:eeb88400 r6:c093d6f0 r5:c08f44f4 r4:c0949d9c
[ 0.581822] [<c03e6fec>] (driver_register) from [<c03e80e4>] (__platform_driver_register+0x48/0x50)
[ 0.581827] r5:c08f44f4 r4:c09685b8
[ 0.581843] [<c03e809c>] (__platform_driver_register) from [<c08f450c>] (omap_dm_timer_driver_init+0x18/0x20)
[ 0.581848] r5:c08f44f4 r4:c093d6f0
[ 0.581863] [<c08f44f4>] (omap_dm_timer_driver_init) from [<c000982c>] (do_one_initcall+0x98/0x1e4)
[ 0.581876] [<c0009794>] (do_one_initcall) from [<c08e4f68>] (kernel_init_freeable+0x1d4/0x268)
[ 0.581882] r10:00000007 r9:c08e4600 r8:000000b2 r7:c0925834 r6:c09335c4 r5:c098a000
[ 0.581903] r4:c098a000
[ 0.581919] [<c08e4d94>] (kernel_init_freeable) from [<c0684f78>] (kernel_init+0x18/0xf4)
[ 0.581926] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c0684f60
[ 0.581945] r4:c098a000
[ 0.581959] [<c0684f60>] (kernel_init) from [<c000fb88>] (ret_from_fork+0x14/0x2c)
[ 0.581965] r5:c0684f60 r4:00000000
[ 0.581976] ---[ end trace 577411359e1d6232 ]---
[ 0.581988] omap_timer 4ae20000.timer: omap_dm_timer_probe: pm_runtime_get_sync failed!
[ 0.582007] omap_timer: probe of 4ae20000.timer failed with error -22
[ 0.590962] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.591614] NFS: Registering the id_resolver key type
[ 0.591639] Key type id_resolver registered
[ 0.591646] Key type id_legacy registered
[ 0.591703] ntfs: driver 2.1.32 [Flags: R/O].
[ 0.592979] bounce: pool size: 64 pages
[ 0.593133] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247)
[ 0.593148] io scheduler noop registered
[ 0.593161] io scheduler deadline registered
[ 0.593195] io scheduler cfq registered (default)
[ 0.598126] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128
[ 0.601292] PCI host bridge /ocp/axi@0/pcie_rc@51000000 ranges:
[ 0.601304] No bus range found for /ocp/axi@0/pcie_rc@51000000, using [bus 00-ff]
[ 0.601337] IO 0x20003000..0x20012fff -> 0x00000000
[ 0.601358] MEM 0x20013000..0x2fffffff -> 0x20013000
[ 0.631494] dra7-pcie 51000000.pcie_rc: link is not up
[ 0.631668] dra7-pcie 51000000.pcie_rc: PCI host bridge to bus 0000:00
[ 0.631681] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 0.631691] pci_bus 0000:00: root bus resource [io 0x0000-0xffff]
[ 0.631701] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff]
[ 0.632095] PCI: bus0: Fast back to back transfers disabled
[ 0.632212] PCI: bus1: Fast back to back transfers enabled
[ 0.632295] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff]
[ 0.632310] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff]
[ 0.632323] pci 0000:00:00.0: PCI bridge to [bus 01]
[ 0.632545] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt
[ 0.692928] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.696273] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 301, base_baud = 3000000) is a 8250
[ 2.361305] console [ttyS0] enabled
[ 2.365705] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 302, base_baud = 3000000) is a 8250
[ 2.375410] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 303, base_baud = 3000000) is a 8250
[ 2.385447] [drm] Initialized drm 1.1.0 20060810
[ 2.391845] OMAP DSS rev 6.1
[ 2.395584] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops)
[ 2.441296] loop: module loaded
[ 2.444815] vmemexp device MAJOR num = 245
[ 2.448968] vmemexp class registered
[ 2.452680] /dev/vmemexp device registered
[ 2.456792] ioctl DBUFIOC_EXPORT_VIRTMEM = -1072899120
[ 2.462666] nand: No NAND device found
[ 2.466436] omap2-nand 8000000.nand: scan failed, may be bus-width mismatch
[ 2.476267] m25p80 spi32766.0: unrecognized JEDEC id bytes: 00, 0, 0
[ 2.483796] libphy: Fixed MDIO Bus: probed
[ 2.537280] davinci_mdio 48485000.mdio: davinci mdio revision 1.6
[ 2.543403] davinci_mdio 48485000.mdio: no live phy, scanning all
[ 2.551059] davinci_mdio: probe of 48485000.mdio failed with error -5
[ 2.558183] cpsw 48484000.ethernet: Detected MACID = 38:0b:3c:50:2f:34
[ 2.564831] cpsw 48484000.ethernet: cpts: overflow check period 800
[ 2.571794] cpsw 48484000.ethernet: cpsw: Detected MACID = 38:0b:3c:50:2f:35
[ 2.580425] mousedev: PS/2 mouse device common for all mice
[ 2.586672] i2c /dev entries driver
[ 2.595433] omap_hsmmc 4809c000.mmc: Got CD GPIO
[ 2.602097] pbias_mmc_omap5: unsupportable voltage range: 3300000-1800000uV
[ 2.609130] omap_hsmmc 4809c000.mmc: pbias set voltage failed
[ 2.615993] pbias_mmc_omap5: unsupportable voltage range: 3000000-1800000uV
[ 2.623007] omap_hsmmc 4809c000.mmc: pbias set voltage failed
[ 2.628794] omap_hsmmc 4809c000.mmc: failed to switch to 3.0V
[ 2.677795] omap_hsmmc 480b4000.mmc: no pinctrl state for sdr25 mode
[ 2.684179] omap_hsmmc 480b4000.mmc: no pinctrl state for sdr12 mode
[ 2.707390] evm_3v3_sw: supplied by sysen1
[ 2.868099] ledtrig-cpu: registered to indicate activity on CPUs
[ 2.878188] aic_dvdd: supplied by evm_3v3_sw
[ 2.884069] davinci-mcasp 4847c000.mcasp: invalid tdm slots: 0
[ 2.891582] NET: Registered protocol family 10
[ 2.906863] sit: IPv6 over IPv4 tunneling driver
[ 2.912078] NET: Registered protocol family 17
[ 2.916760] Key type dns_resolver registered
[ 2.921212] omap_voltage_late_init: Voltage driver support not added
[ 2.928108] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 2.934316] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 2.941137] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 2.947366] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 2.954794] Power Management for TI OMAP4+ devices.
[ 2.959898] Registering SWP/SWPB emulation handler
[ 2.967315] dmm 4e000000.dmm: initialized all PAT entries
[ 2.973781] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0
[ 2.991836] asoc-simple-card sound0: tlv320aic3x-hifi <-> 48468000.mcasp mapping ok
[ 3.001985] hctosys: unable to open rtc device (rtc0)
[ 3.018981] evm_1v8: disabling
[ 3.022057] aic_dvdd: disabling
[ 3.025520] ldousb: disabling
[ 3.029231] ALSA device list:
[ 3.032212] #0: DRA7xx-EVM
[ 3.035955] Waiting for root device PARTUUID=5000e638-02...
[ 3.040325] omap_hsmmc 4809c000.mmc: card busy
[ 3.059365] omap_hsmmc 4809c000.mmc: card busy
[ 3.066955] pbias_mmc_omap5: unsupportable voltage range: 3300000-1800000uV
[ 3.073968] omap_hsmmc 4809c000.mmc: pbias set voltage failed
[ 3.080840] pbias_mmc_omap5: unsupportable voltage range: 3000000-1800000uV
[ 3.088748] omap_hsmmc 4809c000.mmc: pbias set voltage failed
[ 3.094522] omap_hsmmc 4809c000.mmc: failed to switch to 3.0V
[ 3.207250] mmc0: host does not support reading read-only switch, assuming write-enable
[ 3.220227] mmc0: new high speed SDHC card at address aaaa
[ 3.236216] mmcblk0: mmc0:aaaa SC16G 14.8 GiB
[ 3.244642] mmcblk0: p1 p2
[ 3.269724] EXT4-fs (mmcblk0p2): couldn't mount as ext3 due to feature incompatibilities
[ 3.280301] EXT4-fs (mmcblk0p2): couldn't mount as ext2 due to feature incompatibilities
[ 3.291025] mmc1: MAN_BKOPS_EN bit is not set
[ 3.300924] mmc1: mmc_select_hs200 failed, error -74
[ 3.305993] : switch to mmc1 failed
[ 3.311336] mmc1: new MMC card at address 0001
[ 3.316347] mmcblk1: mmc1:0001 MMC04G 3.57 GiB
[ 3.321238] mmcblk1boot0: mmc1:0001 MMC04G partition 1 8.00 MiB
[ 3.327956] mmcblk1boot1: mmc1:0001 MMC04G partition 2 8.00 MiB
[ 3.375503] EXT4-fs (mmcblk0p2): warning: mounting fs with errors, running e2fsck is recommended
[ 3.390235] EXT4-fs (mmcblk0p2): recovery complete
[ 3.395966] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 3.404143] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 3.415923] devtmpfs: mounted
[ 3.419161] Freeing unused kernel memory: 336K
[ 3.423622] This architecture does not have kernel memory protection.
[ 3.642874] systemd[1]: System time before build time, advancing clock.
[ 3.677950] random: systemd: uninitialized urandom read (16 bytes read, 14 bits of entropy available)
[ 3.692636] random: systemd: uninitialized urandom read (16 bytes read, 14 bits of entropy available)
[ 3.704447] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[ 3.722990] systemd[1]: Detected architecture arm.
Welcome to Arago 2016.12!
[ 3.750436] systemd[1]: Set hostname to <dra7xx-evm>.
[ 3.814514] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 15 bits of entropy available)
[ 3.824802] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 16 bits of entropy available)
[ 3.854369] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 16 bits of entropy available)
[ 3.920057] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 18 bits of entropy available)
[ 3.932791] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 19 bits of entropy available)
[ 3.963837] random: systemd: uninitialized urandom read (16 bytes read, 20 bits of entropy available)
[ 3.973386] random: systemd: uninitialized urandom read (16 bytes read, 20 bits of entropy available)
[ 3.983353] random: systemd: uninitialized urandom read (16 bytes read, 20 bits of entropy available)
[ 4.351916] systemd[1]: alignment.service: Found ordering cycle on alignment.service/start
[ 4.360285] systemd[1]: alignment.service: Found dependency on sysinit.target/start
[ 4.368068] systemd[1]: alignment.service: Found dependency on alignment.service/start
[ 4.376030] systemd[1]: alignment.service: Breaking ordering cycle by deleting job alignment.service/start
[ 4.385771] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with alignment.service/start
[ SKIP ] Ordering cycle found, skipping alignment.service
[ 4.419917] systemd[1]: Listening on Network Service Netlink Socket.
[ OK ] Listening on Network Service Netlink Socket.
[ 4.447688] systemd[1]: Listening on Journal Socket.
[ OK ] Listening on Journal Socket.
[ 4.477489] systemd[1]: Reached target Remote File Systems.
[ OK ] Reached target Remote File Systems.
[ 4.508939] systemd[1]: Created slice System Slice.
[ OK ] Created slice System Slice.
[ 4.567708] systemd[1]: Starting Load Kernel Modules...
Starting Load Kernel Modules...
[ 4.599875] systemd[1]: Mounting Debug File System...
Mounting Debug File System...
[ 4.629877] systemd[1]: Starting Remount Root and Kernel File Systems...
Starting Remount Root and Kernel File Systems...
[ 4.648981] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[ 4.658242] systemd[1]: Created slice User and Session Slice.
[ OK ] Created slice User and Session Slice.
[ 4.687970] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe.
[ OK ] Listening on /dev/initctl Compatibility Named Pipe.
[ 4.717718] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
[ OK ] Started Dispatch Password Requests to Console Directory Watch.
[ 4.748252] systemd[1]: Created slice system-getty.slice.
[ OK ] Created slice system-getty.slice.
[ 4.777578] systemd[1]: Listening on Syslog Socket.
[ OK ] Listening on Syslog Socket.
[ 4.827697] systemd[1]: Starting Create list of required static device nodes for the current kernel...
Starting Create list of required st... nodes for the current kernel...
[ 4.867682] systemd[1]: Listening on udev Control Socket.
[ OK ] Listening on udev Control Socket.
[ 4.927500] systemd[1]: Mounting POSIX Message Queue File System...
Mounting POSIX Message Queue File System...
[ 4.958270] systemd[1]: Created slice system-serial\x2dgetty.slice.
[ OK ] Created slice system-serial\x2dgetty.slice.
[ 4.987510] systemd[1]: Reached target Slices.
[ OK ] Reached target Slices.
[ 5.037553] systemd[1]: Mounting Temporary Directory...
Mounting Temporary Directory...
[ 5.067604] systemd[1]: Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket (/dev/log).
[ 5.100465] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ OK ] Started Forward Password Requests to Wall Directory Watch.
[ 5.127519] systemd[1]: Reached target Paths.
[ OK ] Reached target Paths.
[ 5.177695] systemd[1]: Starting Journal Service...
Starting Journal Service...
[ 5.187318] systemd[1]: Reached target Swap.
[ OK ] Reached target Swap.
[ 5.209821] systemd[1]: Starting Setup Virtual Console...
Starting Setup Virtual Console...
[ 5.237690] systemd[1]: Listening on udev Kernel Socket.
[ OK ] Listening on udev Kernel Socket.
[ 5.292700] systemd[1]: Mounted POSIX Message Queue File System.
[ OK ] Mounted POSIX Message Queue File System.
[ 5.327601] systemd[1]: Mounted Debug File System.
[ OK ] Mounted Debug File System.
[ 5.347514] systemd[1]: Mounted Temporary Directory.
[ OK ] Mounted Temporary Directory.
[ 5.377704] systemd[1]: Started Journal Service.
[ OK ] Started Journal Service.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Started Remount Root and Kernel File Systems.
[ OK ] Started Create list of required sta...ce nodes for the current kernel.
[ OK ] Started Setup Virtual Console.
Starting Create Static Device Nodes in /dev...
Starting udev Coldplug all Devices...
Starting Apply Kernel Variables...
Starting Flush Journal to Persistent Storage...
[ OK ] Started Create Static Device Nodes in /dev.
[ OK ] Started Apply Kernel Variables.
[ 6.091076] systemd-journald[143]: Received request to flush runtime journal from PID 1
[ OK ] Started Flush Journal to Persistent Storage.
[ OK ] Reached target Local File Systems (Pre).
Mounting /var/volatile...
Mounting /media/ram...
Starting udev Kernel Device Manager...
[ OK ] Mounted /var/volatile.
[ OK ] Mounted /media/ram.
[ OK ] Started udev Kernel Device Manager.
[ OK ] Started udev Coldplug all Devices.
[ OK ] Reached target Local File Systems.
Starting Create Volatile Files and Directories...[ 6.690117] omap-rproc 55020000.ipu: assigned reserved memory node ipu2_cma@95800000
[ 6.700645] remoteproc0: 55020000.ipu is available
[ 6.708744] remoteproc0: Note: remoteproc is still under development and considered experimental.
[ 6.737343] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
Starting Load/Save Random Seed...
[ OK ] Started Create Volatile Files and Directories.
[ 6.794797] omap-rproc 40800000.dsp: assigned reserved memory node dsp1_cma@99000000
[ 6.822395] remoteproc1: 40800000.dsp is available
[ OK ] Started Load/Save Random Seed.
[ 6.851742] remoteproc1: Note: remoteproc is still under development and considered experimental.
[ 6.882341] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 6.916549] omap-rproc 41000000.dsp: assigned reserved memory node dsp2_cma@9f000000
[ 6.943698] remoteproc2: 41000000.dsp is available
[ 6.952285] remoteproc2: Note: remoteproc is still under development and considered experimental.
[ 6.970137] remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ OK ] Found device /dev/ttyS0.
[ 7.124063] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2
Starting Network Time Synchronization...
Starting Update UTMP about System Boot/Shutdown...
[ 7.229499] omap_rtc 48838000.rtc: _od_fail_runtime_resume: FIXME: missing hwmod/omap_dev info
[ 7.254037] Unhandled fault: asynchronous external abort (0x1211) at 0x00000000
[ 7.254041] ------------[ cut here ]------------
[ 7.254058] WARNING: CPU: 0 PID: 230 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x25c/0x368()
[ 7.254064] 44000000.ocp:L3 Custom Error: MASTER MPU TARGET L4_PER3_P3 (Idle): Data Access in User mode during Functional access
[ 7.254084] Modules linked in: rtc_omap(+) omap_des omap_remoteproc remoteproc virtio virtio_ring sch_fq_codel
[ 7.254092] CPU: 0 PID: 230 Comm: systemd-udevd Tainted: G W 4.4.84-00041-gf5e9315-dirty #1
[ 7.254095] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 7.254099] Backtrace:
[ 7.254114] [<c00131d4>] (dump_backtrace) from [<c00133d0>] (show_stack+0x18/0x1c)
[ 7.254126] r7:c02de608 r6:20070193 r5:00000000 r4:c0957810
[ 7.254136] [<c00133b8>] (show_stack) from [<c02b21a8>] (dump_stack+0x8c/0xa0)
[ 7.254144] [<c02b211c>] (dump_stack) from [<c0035340>] (warn_slowpath_common+0x88/0xb8)
[ 7.254153] r7:c02de608 r6:00000093 r5:00000009 r4:ed429df0
[ 7.254159] [<c00352b8>] (warn_slowpath_common) from [<c00353a8>] (warn_slowpath_fmt+0x38/0x40)
[ 7.254170] r8:00000017 r7:c084b4a8 r6:00000000 r5:c084b568 r4:c084b60c
[ 7.254177] [<c0035374>] (warn_slowpath_fmt) from [<c02de608>] (l3_interrupt_handler+0x25c/0x368)
[ 7.254182] r3:eea05340 r2:c084b60c
[ 7.254186] r4:80080003
[ 7.254195] [<c02de3ac>] (l3_interrupt_handler) from [<c0080c28>] (handle_irq_event_percpu+0xb4/0x160)
[ 7.254208] r10:c098748b r9:ee9fa300 r8:00000017 r7:00000000 r6:00000000 r5:ee9fa360
[ 7.254211] r4:eea05840
[ 7.254220] [<c0080b74>] (handle_irq_event_percpu) from [<c0080d14>] (handle_irq_event+0x40/0x64)
[ 7.254233] r10:bedf5b60 r9:1e000000 r8:ee808000 r7:00000000 r6:c093fe44 r5:ee9fa360
[ 7.254236] r4:ee9fa300
[ 7.254244] [<c0080cd4>] (handle_irq_event) from [<c0084058>] (handle_fasteoi_irq+0xc0/0x194)
[ 7.254253] r7:00000000 r6:c093fe44 r5:ee9fa360 r4:ee9fa300
[ 7.254260] [<c0083f98>] (handle_fasteoi_irq) from [<c0080254>] (generic_handle_irq+0x2c/0x3c)
[ 7.254269] r7:00000000 r6:00000000 r5:00000017 r4:c0935424
[ 7.254277] [<c0080228>] (generic_handle_irq) from [<c008052c>] (__handle_domain_irq+0x64/0xbc)
[ 7.254284] [<c00804c8>] (__handle_domain_irq) from [<c000948c>] (gic_handle_irq+0x40/0x7c)
[ 7.254295] r9:1e000000 r8:fa213000 r7:fa212000 r6:ed429fb0 r5:fa21200c r4:c093a8ec
[ 7.254302] [<c000944c>] (gic_handle_irq) from [<c00141a8>] (__irq_usr+0x48/0x60)
[ 7.254305] Exception stack(0xed429fb0 to 0xed429ff8)
[ 7.254310] 9fa0: 00000000 00000000 00000000 0f000000
[ 7.254316] 9fc0: 579ff883 07fd1626 00000039 ffffffe7 00000000 1e000000 bedf5b60 005010ac
[ 7.254322] 9fe0: 00000004 bedf5b38 00000019 004d4084 20070030 ffffffff
[ 7.254333] r9:1e000000 r8:30c5387d r7:30c5387d r6:ffffffff r5:20070030 r4:004d4084
[ 7.254337] ---[ end trace 577411359e1d6234 ]---
[ 7.520487] pgd = edeb2740
[ 7.523204] [00000000] *pgd=adc1b003, *pmd=00000000
[ 7.528122] Internal error: : 1211 [#1] PREEMPT SMP ARM
[ 7.533368] Modules linked in: rtc_omap(+) omap_des omap_remoteproc remoteproc virtio virtio_ring sch_fq_codel
[ 7.543482] CPU: 1 PID: 226 Comm: systemd-udevd Tainted: G W 4.4.84-00041-gf5e9315-dirty #1
[ 7.553005] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 7.559125] task: edf01e00 ti: edf68000 task.ti: edf68000
[ 7.564557] PC is at omap_rtc_probe+0x378/0x47c [rtc_omap]
[ 7.570072] LR is at arm_heavy_mb+0x3c/0x40
[ 7.574275] pc : [<bf0df084>] lr : [<c001d310>] psr: 20010013
[ 7.574275] sp : edf69c90 ip : edf69c80 fp : edf69cc4
[ 7.585802] r10: 00000000 r9 : ed484ac8 r8 : 00000008
[ 7.591049] r7 : 00000040 r6 : eea5c200 r5 : eea5c210 r4 : ed484690
[ 7.597602] r3 : fa838000 r2 : 00000001 r1 : 60080013 r0 : ed484690
[ 7.604156] Flags: nzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
[ 7.611321] Control: 30c5387d Table: adeb2740 DAC: 55555555
[ 7.617090] Process systemd-udevd (pid: 226, stack limit = 0xedf68210)
[ 7.623647] Stack: (0xedf69c90 to 0xedf6a000)
[ 7.628022] 9c80: eea5c210 00000000 eea5c218 c09c57a4
[ 7.636236] 9ca0: eea5c210 c09c57a4 eea5c210 bf0df738 fffffdfb 00000008 edf69ce4 edf69cc8
[ 7.644449] 9cc0: c03e81bc bf0ded18 c09c57a4 eea5c210 00000000 bf0df738 edf69d0c edf69ce8
[ 7.652663] 9ce0: c03e6744 c03e8174 eea5c210 bf0df738 eea5c244 00000000 12b7b55c ed484ac8
[ 7.660878] 9d00: edf69d2c edf69d10 c03e68cc c03e654c 00000000 bf0df738 c03e6838 00000000
[ 7.669091] 9d20: edf69d54 edf69d30 c03e49cc c03e6844 ee86f15c eea567b4 ee86f170 bf0df738
[ 7.677303] 9d40: edf66700 c09685b8 edf69d64 edf69d58 c03e6030 c03e4968 edf69d8c edf69d68
[ 7.685516] 9d60: c03e5c6c c03e6018 bf0df6b4 edf69d78 bf0df738 bf0e2000 c093d6f0 ed4847c0
[ 7.693729] 9d80: edf69da4 edf69d90 c03e706c c03e5ad0 c09685b8 bf0e2000 edf69dbc edf69da8
[ 7.701945] 9da0: c03e80e4 c03e6ff8 c093d6f0 bf0e2000 edf69dcc edf69dc0 bf0e201c c03e80a8
[ 7.710158] 9dc0: edf69e4c edf69dd0 c000982c bf0e200c 00000000 00080000 00000001 ef47ced8
[ 7.718370] 9de0: edf86ec0 c0105e50 edf68000 ee801e40 edf69e08 0000b2bf edf69e3c edf69e08
[ 7.726586] 9e00: c0111338 c01107e0 00000001 c0105e50 12b7b55c 0000002b edf86ec0 f38a9000
[ 7.734798] 9e20: 00000001 bf0df780 00000001 ed484e80 00000001 12b7b55c ed484ac8 bf0df780
[ 7.743012] 9e40: edf69e74 edf69e50 c00cf0e8 c00097a0 edf69e74 edf69e60 c0105f3c edf69f44
[ 7.751224] 9e60: 00000001 ed484ac0 edf69f3c edf69e78 c00abc78 c00cf08c bf0df78c 00007fff
[ 7.759438] 9e80: bf0df780 c00a8e74 edfe3600 c082b214 c082b1ec c082b1e0 c082b244 c068f704
[ 7.767650] 9ea0: 00000000 bf0df78c f38d3360 bf0df920 c093a4b4 bf0df944 bf0df7c8 c00a87e4
[ 7.775864] 9ec0: f38a9000 0002a3b0 0002088a 00000000 0b300002 00000000 00000000 00000000
[ 7.784076] 9ee0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.792288] 9f00: 00000000 00000000 00000000 00000000 00000158 00000000 00000007 b6d70d90
[ 7.800500] 9f20: 0000017b c000fc84 edf68000 00000000 edf69fa4 edf69f40 c00ac0b8 c00a9e8c
[ 7.808715] 9f40: 00000002 f38a9000 0002a3b0 f38d2dc0 f38c8435 f38c8e30 00001944 00001d04
[ 7.816927] 9f60: 00000000 00000000 00000000 00000f54 00000024 00000025 0000000e 0000000b
[ 7.825141] 9f80: 00000009 00000000 00000000 00000000 004f7928 00000000 00000000 edf69fa8
[ 7.833355] 9fa0: c000fae0 c00ac03c 00000000 004f7928 00000007 b6d70d90 00000000 00000000
[ 7.841568] 9fc0: 00000000 004f7928 00000000 0000017b 00509150 00000000 00509150 004f94a0
[ 7.849781] 9fe0: bedf99d8 bedf99c8 b6d69c08 b6e6cdf2 600f0030 00000007 02080c20 120ba406
[ 7.857991] Backtrace:
[ 7.860469] [<bf0ded0c>] (omap_rtc_probe [rtc_omap]) from [<c03e81bc>] (platform_drv_probe+0x54/0xb8)
[ 7.869726] r8:00000008 r7:fffffdfb r6:bf0df738 r5:eea5c210 r4:c09c57a4
[ 7.876501] [<c03e8168>] (platform_drv_probe) from [<c03e6744>] (driver_probe_device+0x204/0x2f8)
[ 7.885409] r7:bf0df738 r6:00000000 r5:eea5c210 r4:c09c57a4
[ 7.891127] [<c03e6540>] (driver_probe_device) from [<c03e68cc>] (__driver_attach+0x94/0x98)
[ 7.899600] r9:ed484ac8 r8:12b7b55c r7:00000000 r6:eea5c244 r5:bf0df738 r4:eea5c210
[ 7.907424] [<c03e6838>] (__driver_attach) from [<c03e49cc>] (bus_for_each_dev+0x70/0xa4)
[ 7.915633] r7:00000000 r6:c03e6838 r5:bf0df738 r4:00000000
[ 7.921360] [<c03e495c>] (bus_for_each_dev) from [<c03e6030>] (driver_attach+0x24/0x28)
[ 7.929395] r6:c09685b8 r5:edf66700 r4:bf0df738
[ 7.934063] [<c03e600c>] (driver_attach) from [<c03e5c6c>] (bus_add_driver+0x1a8/0x220)
[ 7.942106] [<c03e5ac4>] (bus_add_driver) from [<c03e706c>] (driver_register+0x80/0x100)
[ 7.950229] r7:ed4847c0 r6:c093d6f0 r5:bf0e2000 r4:bf0df738
[ 7.955949] [<c03e6fec>] (driver_register) from [<c03e80e4>] (__platform_driver_register+0x48/0x50)
[ 7.965031] r5:bf0e2000 r4:c09685b8
[ 7.968645] [<c03e809c>] (__platform_driver_register) from [<bf0e201c>] (omap_rtc_driver_init+0x1c/0x24 [rtc_omap])
[ 7.979122] r5:bf0e2000 r4:c093d6f0
[ 7.982737] [<bf0e2000>] (omap_rtc_driver_init [rtc_omap]) from [<c000982c>] (do_one_initcall+0x98/0x1e4)
[ 7.992352] [<c0009794>] (do_one_initcall) from [<c00cf0e8>] (do_init_module+0x68/0x378)
[ 8.000474] r10:bf0df780 r9:ed484ac8 r8:12b7b55c r7:00000001 r6:ed484e80 r5:00000001
[ 8.008382] r4:bf0df780
[ 8.010940] [<c00cf080>] (do_init_module) from [<c00abc78>] (load_module+0x1df8/0x2068)
[ 8.018975] r6:ed484ac0 r5:00000001 r4:edf69f44
[ 8.023642] [<c00a9e80>] (load_module) from [<c00ac0b8>] (SyS_finit_module+0x88/0x98)
[ 8.031503] r10:00000000 r9:edf68000 r8:c000fc84 r7:0000017b r6:b6d70d90 r5:00000007
[ 8.039409] r4:00000000
[ 8.041965] [<c00ac030>] (SyS_finit_module) from [<c000fae0>] (ret_fast_syscall+0x0/0x34)
[ 8.050174] r6:00000000 r5:004f7928 r4:00000000
[ 8.054839] Code: e5d37054 e6ef7077 f57ff04f e3877040 (f57ff04e)
[ 8.060961] ---[ end trace 577411359e1d6235 ]---
[ 8.327636] CAN device driver interface
[ 8.333234] remoteproc1: registered virtio0 (type 7)
[ 8.473229] remoteproc2: registered virtio1 (type 7)
[ OK ] Started Update UTMP about System Boot/Shutdown.
[ OK ] Started Network Time Synchronization.
[ 8.883173] SCSI subsystem initialized
Starting Synchronize System and HW clocks...
[ OK ] Reached target System Time Synchronized.
[ 9.076740] remoteproc0: registered virtio2 (type 7)
[FAILED] Failed to start Synchronize System and HW clocks.
See 'systemctl status sync-clocks.service' for details.
[ 9.168882] libata version 3.00 loaded.
[ OK ] Reached target System Initialization.
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Reached target Timers.
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Listening on dropbear.socket.
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
Starting Permit User Sessions...
[ OK ] Started System Logging Service.
Starting Login Service...
[ OK ] Started Kernel Logging Service.
Starting rc.pvr.service...
Starting Save/Restore Sound Card State...
[ OK ] Started D-Bus System Message Bus.
[ 9.852184] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
Starting Network Service...
[ OK ] Started Permit User Sessions.
[ OK ] Started Save/Restore Sound Card State.
[ 10.023384] net eth1: initializing cpsw verion 1.15 (0)
[ OK ] Started Network Service.
[ 10.038630] net eth0: initialized cpsw ale version 1.4
[ 10.050548] net eth0: ALE Table size 1024
[ 10.068772] libphy: PHY 48485000.mdio:03 not found
[ 10.079590] net eth1: phy "48485000.mdio:03" not found on slave 1, err -19
[ 10.104449] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready
[ 10.126867] net eth0: initializing cpsw version 1.15 (0)
[ 10.144274] libphy: PHY 48485000.mdio:02 not found
[ 10.157905] net eth0: phy "48485000.mdio:02" not found on slave 0, err -19
[ 10.185288] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ OK ] Started Login Service.
[ OK ] Reached target Sound Card.
[ OK ] Reached target Network.
Starting Network Name Resolution...
[ OK ] Started Getty on tty1.
[ OK ] Started Serial Getty on ttyS0.
[ OK ] Started Getty on ttyO0.
[ OK ] Started Network Name Resolution.
[ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch.
[ 11.965623] remoteproc1: powering up 40800000.dsp
[ 11.984845] remoteproc1: Booting fw image dra7-dsp1-fw.xe66, size 5630328
[ 11.999019] omap_hwmod: mmu0_dsp1: _wait_target_disable failed
[ 12.004908] omap-iommu 40d01000.mmu: 40d01000.mmu: version 3.0
[ 12.010869] omap-iommu 40d02000.mmu: 40d02000.mmu: version 3.0
[ 12.045574] remoteproc1: remote processor 40800000.dsp is now up
[ 12.052909] virtio_rpmsg_bus virtio0: rpmsg host is online
[ 12.062832] remoteproc2: powering up 41000000.dsp
[ 12.075923] remoteproc2: Booting fw image dra7-dsp2-fw.xe66, size 5630328
[ 12.090987] omap_hwmod: mmu0_dsp2: _wait_target_disable failed
[ 12.096880] omap-iommu 41501000.mmu: 41501000.mmu: version 3.0
[ 12.102834] omap-iommu 41502000.mmu: 41502000.mmu: version 3.0
[ 12.132024] remoteproc2: remote processor 41000000.dsp is now up
[ 12.139418] virtio_rpmsg_bus virtio1: rpmsg host is online
[ 12.147094] remoteproc0: powering up 55020000.ipu
[ 12.167420] remoteproc0: Booting fw image dra7-ipu2-fw.xem4, size 11079900
[ 12.174491] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1
[ 12.215811] remoteproc0: remote processor 55020000.ipu is now up
[ 12.223721] virtio_rpmsg_bus virtio2: rpmsg host is online
[ 12.345596] virtio_rpmsg_bus virtio2: creating channel rpmsg-proto addr 0x50
[ 12.353096] virtio_rpmsg_bus virtio0: creating channel rpmsg-proto addr 0x50
[ 12.364689] virtio_rpmsg_bus virtio1: creating channel rpmsg-proto addr 0x50
[ 12.377876] NET: Registered protocol family 41