Tool/software: Code Composer Studio
I have an installation error of ccs setup.
I attach the log fiile, would check what is the problem?
The below id the Log file.
Preferred installation mode : unattended
Trying to init installer in mode unattended
Mode unattended successfully initialized
[17:04:22] Found mode
Executing C:\ti\ccs_setup_7.4.0.00015.exe --mode win32 &
Script exit code: 0
[17:04:23] Windows 10 0
[17:04:23] installer_command_line_arguments :
[17:04:23] installer_command_line_arguments :
[17:04:23] Product Name Code Composer Studio 7.4.0
[17:04:23] Product Version 7.4.0.00015
[17:04:23]
Preparing to Install
Preparing to Install
Unpacking files
Unpacking files
Unpacking files
Unpacking files
Unpacking files
Unpacking files
Unpacking files
[17:04:36] admin = 1
[17:04:36] installertype = setup
[17:04:36]
[17:04:36] running C:\Users\Administrator\AppData\Local\Temp/ccs_0a1f047e-33ba-4f38-4b0f-c7d82c28a342\tcl\bin\tclsh "C:/Users/Administrator/AppData/Local/Temp/ccs_0a1f047e-33ba-4f38-4b0f-c7d82c28a342/installer_tcl/main_frontend/main.tcl" --installersrc "C:/ti" --installertmp "C:/Users/Administrator/AppData/Local/Temp/ccs_0a1f047e-33ba-4f38-4b0f-c7d82c28a342" --buildid 7.4.0.00015 --installer "C:/ti/ccs_setup_7.4.0.00015.exe" --bitness 64-bit --os windows --osname "Windows 10" --spversion "0" --timestamp 20200324170423 --AVon true
Executing C:\Users\Administrator\AppData\Local\Temp/ccs_0a1f047e-33ba-4f38-4b0f-c7d82c28a342\tcl\bin\tclsh "C:/Users/Administrator/AppData/Local/Temp/ccs_0a1f047e-33ba-4f38-4b0f-c7d82c28a342/installer_tcl/main_frontend/main.tcl" --installersrc "C:/ti" --installertmp "C:/Users/Administrator/AppData/Local/Temp/ccs_0a1f047e-33ba-4f38-4b0f-c7d82c28a342" --buildid 7.4.0.00015 --installer "C:/ti/ccs_setup_7.4.0.00015.exe" --bitness 64-bit --os windows --osname "Windows 10" --spversion "0" --timestamp 20200324170423 --AVon true
Script exit code: 0
[17:07:51]
[17:07:51]
launchCCS:0
createDesktopShortcut:0
createStartMenuShortcut:0
eclipsedir:c:/ti/ccsv7/eclipse