Part Number: TIDC-CC3200AUDBOOST
Other Parts Discussed in Thread: CC3200, , CC3200AUDBOOST, CC3220S, CC3200SDK
Tool/software: Code Composer Studio
The website for Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3200AUDBOOST states there is a demo application: "Audio demo application provided requires two C3200-LAUNCHXL + CC3200AUDBOOST setups, in station mode and provides unicast streaming of a PCM audio at 16 kHz, 16 bit samples over Wi-Fi to the second LaunchPad".
Where is the demo app located?
Thanks.