Other Parts Discussed in Thread: CC3235SF, CCSTUDIO
Tool/software: Code Composer Studio
In CCS v10, on Ubuntu 18.04, I attempt to remove an item from compiler include paths, the entire list disappears. My only alternative is to exit the editor and to manually remove them from the project file. This behavior happens in every project.
System information is here, and I have snipped the home directory. However, the whole log has a lot of company internal strings in it, so I can't publicly disclose.
*** Date: Thursday, April 16, 2020 at 9:12:38 AM Eastern Daylight Time
*** Platform Details:
*** System properties:
DEFAULT_CCS_TARGET_CONFIGURATION=/home/r/ti/workspace_v10/cloud_ota_CC3235SF_LAUNCHXL_freertos_ccs/targetConfigs/CC3235SF.ccxml
applicationXMI=org.eclipse.ui.workbench/LegacyIDE.e4xmi
awt.toolkit=sun.awt.X11.XToolkit
ccs.debugServerDir=/home/r/ti/ccs1000/ccs/ccs_base/DebugServer
ccs.inCleanMode=false
ccs.inDevelopmentMode=false
ccs.inTestMode=false
ccs.minXDCVersion=3.25.5.1
ds.delayed.keepInstances=true
ds.delayed.keepInstances.default=true
dvt.binDir=/home/r/ti/ccs1000/ccs/ccs_base/DebugServer/../dvt/bin
dvt.dir=/home/r/ti/ccs1000/ccs/ccs_base/DebugServer/../dvt
eclipse.application=org.eclipse.ui.ide.workbench
eclipse.buildId=4.14.0.I20191210-0610
eclipse.commands=-os
linux
-ws
gtk
-arch
x86_64
-showsplash
/home/r/ti/ccs1000/ccs/eclipse//plugins/com.ti.ccstudio.branding_10.0.0.202002191800/splash.bmp
-launcher
/home/r/ti/ccs1000/ccs/eclipse/ccstudio
-name
Ccstudio
--launcher.library
/home/r/ti/ccs1000/ccs/eclipse//plugins/org.eclipse.equinox.launcher.gtk.linux.x86_64_1.1.1100.v20190907-0426/eclipse_1801.so
-startup
/home/r/ti/ccs1000/ccs/eclipse//plugins/org.eclipse.equinox.launcher_1.5.600.v20191014-2022.jar
--launcher.appendVmargs
-product
com.ti.ccstudio.branding.product
-vm
/home/r/ti/ccs1000/ccs/eclipse/jre/lib/amd64/server/libjvm.so
eclipse.home.location=file:/home/r/ti/ccs1000/ccs/eclipse/
eclipse.launcher=/home/r/ti/ccs1000/ccs/eclipse/ccstudio
eclipse.launcher.name=Ccstudio
eclipse.p2.data.area=@config.dir/../p2/
eclipse.p2.profile=epp.package.cpp
eclipse.product=com.ti.ccstudio.branding.product
eclipse.startTime=1586965120428
eclipse.stateSaveDelayInterval=30000
eclipse.vm=/home/r/ti/ccs1000/ccs/eclipse/jre/lib/amd64/server/libjvm.so
eclipse.vmargs=-Dosgi.instance.area.default=@user.home/workspace_v10
-Djxbrowser.ipc
-Dorg.eclipse.equinox.http.jetty.customizer.class=com.ti.ccstudio.gui.composer.http.jetty.MaqettaJettyCustomizer
-Dccs.minXDCVersion=3.25.5.1
-Dorg.eclipse.ecf.provider.filetransfer.retrieve.readTimeout=30000
-Dorg.eclipse.ecf.provider.filetransfer.retrieve.closeTimeout=10000
-Dsun.net.client.defaultReadTimeout=30000
-Dsun.net.client.defaultConnectTimeout=10000
-Xms256m
-Xmx2048m
-XX:ErrorFile=/home/r/.ti/ccs1000/0/dmp//hs_err_%p.log
-Djava.class.path=/home/r/ti/ccs1000/ccs/eclipse//plugins/org.eclipse.equinox.launcher_1.5.600.v20191014-2022.jar
equinox.init.uuid=true
file.encoding=UTF-8
file.encoding.pkg=sun.io
file.separator=/
gosh.args=--nointeractive
java.awt.graphicsenv=sun.awt.X11GraphicsEnvironment
java.awt.printerjob=sun.print.PSPrinterJob
java.class.path=/home/r/ti/ccs1000/ccs/eclipse//plugins/org.eclipse.equinox.launcher_1.5.600.v20191014-2022.jar
java.class.version=52.0
java.endorsed.dirs=/home/r/ti/ccs1000/ccs/eclipse/jre/lib/endorsed
java.ext.dirs=/home/r/ti/ccs1000/ccs/eclipse/jre/lib/ext:/usr/java/packages/lib/ext
java.home=/home/r/ti/ccs1000/ccs/eclipse/jre
java.io.tmpdir=/tmp
java.library.path=/home/r/ti/ccs1000/ccs/eclipse/jre/lib/amd64/server:/home/r/ti/ccs1000/ccs/eclipse/jre/lib/amd64::/usr/java/packages/lib/amd64:/usr/lib64:/lib64:/lib:/usr/lib
java.runtime.name=Java(TM) SE Runtime Environment
java.runtime.version=1.8.0_112-b15
java.specification.name=Java Platform API Specification
java.specification.vendor=Oracle Corporation
java.specification.version=1.8
java.vendor=Oracle Corporation
java.vendor.url=http://java.oracle.com/
java.vendor.url.bug=bugreport.sun.com/.../
java.version=1.8.0_112
java.vm.info=mixed mode
java.vm.name=Java HotSpot(TM) 64-Bit Server VM
java.vm.specification.name=Java Virtual Machine Specification
java.vm.specification.vendor=Oracle Corporation
java.vm.specification.version=1.8
java.vm.vendor=Oracle Corporation
java.vm.version=25.112-b15
jetty.git.hash=363d5f2df3a8a28de40604320230664b9c793c16
jxbrowser.chromium.dir=/home/r/ti/ccs1000/ccs/eclipse/configuration/.jxbrowser-chromium-lib
jxbrowser.chromium.user-agent=Mozilla/5.0 (X11; Linux x86_64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/64.0.3282.24 Safari/537.36 CCStudio/6.21