Part Number: MSP432P401R
Tool/software: Code Composer Studio
Hello fellows,
I tried compile my program, but some errors appear, I search in all files, for some mistakes who cause this erros, some bad variables, definitions or "include" exclusions. but apparently all apear to be right. if anyone have faced this situation please give some light, how to jump to the next step. I share a pic from the warning window and an .txt file with build configuration console.
Thanks in advance
**** Build of configuration Debug for project finalADS1292R **** /Applications/ti/ccs910/ccs/utils/bin/gmake -k -j 3 all -O Building target: "finalADS1292R.out" Invoking: ARM Linker "/Applications/ti/ccs910/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --advice:power=all --define=__MSP432P401R__ --define=ccs -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"finalADS1292R.map" --heap_size=1024 --stack_size=512 -i"/Applications/ti/ccs910/ccs/ccs_base/arm/include" -i"/Applications/ti/ccs910/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/lib" -i"/Applications/ti/ccs910/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="finalADS1292R_linkInfo.xml" --rom_model -o "finalADS1292R.out" "./ADS1x9x.obj" "./ADS1x9x_ECG_Processing.obj" "./ADS1x9x_Resp_Processing.obj" "./ADS1x9x_USB_Communication.obj" "./AccelerometerInterface.obj" "./BMA280.obj" "./ECGInterface.obj" "./Executive.obj" "./GPIOInterface.obj" "./GSRInterface.obj" "./I2CInterface.obj" "./NFCForumType4TagType.obj" "./NFCInterface.obj" "./RF430CL331.obj" "./SPIInterface.obj" "./StateMachine.obj" "./TMP112A.obj" "./TemperatureInterface.obj" "./TimerInterface.obj" "./Timer_A.obj" "./eUSCIA1_SPI.obj" "./eUSCIB0_I2C.obj" "./main.obj" "./startup_msp432p401r_ccs.obj" "./system_msp432p401r.obj" "../msp432p401r.cmd" -llibc.a <Linking> warning #10247-D: creating output section ".TI.noinit" without a SECTIONS specification warning #10247-D: creating output section ".TI.persistent" without a SECTIONS specification error #10433-D: ALIAS'ed memory range, SRAM_DATA, may only be used for run placement and not for load placement for ".TI.persistent". error #10010: errors encountered during linking; "finalADS1292R.out" not built remark #10372-D: (ULP 4.1) Detected uninitialized Port 1 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 2 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 3 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 4 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 5 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 6 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 7 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 8 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 9 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 10 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. >> Compilation failure makefile:163: recipe for target 'finalADS1292R.out' failed gmake[1]: *** [finalADS1292R.out] Error 1 gmake: *** [all] Error 2 makefile:159: recipe for target 'all' failed **** Build Finished ****