Part Number: 66AK2H12
Tool/software: Code Composer Studio
CCSv9, NDK 3.61, SYSBIOS 6.76, GNU 7.2
Having compile error. Something is defining __BSD_VISIBLE and causing the errors. Example:
Building file: "C:/Vinegar/drv/accel/Accelerometer.cpp"
Invoking: GNU Compiler
"C:/ti/ccs930/ccs/tools/compiler/gcc-arm-none-eabi-7-2017-q4-major-win32/bin/arm-none-eabi-gcc-7.2.1.exe" -c -mfloat-abi=hard -Dfar= -D__DYNAMIC_REENT__ -DCSES_TIRTOS -DSOC_K2H -DDEVICE_K2H -DevmK2H -D_IPC_ -I"C:/ti/ns_2_60_01_06/source/ti/net/bsd" -I"C:/ti/pdk_k2hk_4_0_16/packages" -I"C:/Vinegar" -I"C:/Vinegar/v_controller" -I"C:/Vinegar/drv" -O0 -ffunction-sections -fdata-sections -g -Wall -ggdb -Wunused -Wunknown-pragmas -MMD -MP -MF"drv/accel/Accelerometer.d" -MT"drv/accel/Accelerometer.o" -fno-threadsafe-statics @"configPkg/compiler.opt" -o"drv/accel/Accelerometer.o" "C:/Vinegar/drv/accel/Accelerometer.cpp"
drv/accel/subdir_rules.mk:9: recipe for target 'drv/accel/Accelerometer.o' failed
Could Not Find C:\Vinegar\panel_arm0\EVM_Debug\v_controller\v_controller.o
In file included from c:\ti\bios_6_76_03_01\packages\gnu\targets\arm\libs\install-native\arm-none-eabi\include\sys\types.h:68:0,
from c:\ti\bios_6_76_03_01\packages\gnu\targets\arm\libs\install-native\arm-none-eabi\include\stdio.h:61,
from C:/Vinegar/drv/accel/Accelerometer.cpp:7:
C:/ti/ns_2_60_01_06/source/ti/net/bsd/sys/select.h:45:10: fatal error: ti/net/bsd/errnoutil.h: No such file or directory
#include <ti/net/bsd/errnoutil.h>
^~~~~~~~~~~~~~~~~~~~~~~~
compilation terminated.
gmake[1]: *** [drv/accel/Accelerometer.o] Error 1
How is __BSD_VISIBLE getting? In parts of my project I desire to use BSD. Can I not include common headers such as stdio.h, types.h, time.h etc?