Part Number: CCSTUDIO
Other Parts Discussed in Thread: CC2640R2F, CC2640
Tool/software: Code Composer Studio
Hello,
After a quick try on CCS cloud I managed to get two examples on CC2640R2F Launchpads working and now I want to develop using CCS Desktop IDE. I started importing Project Zero but when I try to compile it show these errors:
Description Resource Path Location Type
#167 too few arguments in function call osal.c /project_zero_cc2640r2lp_stack_library/OSAL line 413 C/C++ Problem
gmake: *** [all] Error 2 project_zero_cc2640r2lp_stack_library C/C++ Problem
gmake[1]: *** [OSAL/osal.obj] Error 1 project_zero_cc2640r2lp_stack_library C/C++ Problem
gmake[1]: Target 'main-build' not remade because of errors. project_zero_cc2640r2lp_stack_library C/C++ Problem
And this is the full Log:
**** Build of configuration FlashROM_Library for project project_zero_cc2640r2lp_stack_library ****
"C:\\ti\\ccs1010\\ccs\\utils\\bin\\gmake" -k -j 4 all -O
C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/../../../tools/blestack/lib_search/lib_search C:/ti/workspace/project_zero_cc2640r2lp_stack_library/TOOLS/build_config.opt C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/blelib C:/ti/workspace/project_zero_cc2640r2lp_stack_library/FlashROM_Library/lib_linker.cmd cc2640 C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/../../../tools/blestack/lib_search/lib_search.xml C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/symbols
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\ctrlll\cc2640_ctrlll_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\ctrlhci\cc2640_ctrlhci_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\hci_tl\cc26xx_hci_tl_none.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_att_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_gap_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_gatt_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_l2cap_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_profiles_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_smp_pxxx.a >>>
<<< Using library: C:\ti\simplelink_cc2640r2_sdk_4_20_00_04\source\ti\blestack\blelib\host\cc26xx_sm_pxxx.a >>>
<<< Not modifying lib_linker.cmd. Stack configurations have not changed. >>>
<<< Using pxxx.symbols >>>
Building file: "C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/osal/src/common/osal.c"
Invoking: ARM Compiler
"C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armcl" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/config/build_components.opt" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/config/factory_config.opt" --cmd_file="C:/ti/workspace/project_zero_cc2640r2lp_stack_library/TOOLS/build_config.opt" -mv7M3 --code_state=16 -me -O4 --opt_for_speed=0 --include_path="C:/ti/workspace/project_zero_cc2640r2lp_stack_library" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/controller/cc26xx_r2/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/rom" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/common/cc26xx" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/common/cc26xx/npi/stack" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/examples/rtos/CC2640R2_LAUNCHXL/blestack/project_zero/src/stack" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/icall/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/profiles/roles" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/hal/src/target/_common" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/hal/src/target/_common/cc26xx" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/hal/src/target" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/hal/src/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/icall/src/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/npi/src" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/osal/src/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/services/src/aes/cc26xx" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/services/src/nv/cc26xx" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/services/src/nv" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/services/src/saddr" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/devices/cc26x0r2" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/devices/cc26x0r2/rf_patches" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/devices/cc26x0r2/inc" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source" --include_path="C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/kernel/tirtos/packages" --include_path="C:/ti/ccs1010/xdctools_3_61_02_27_core/packages" --include_path="C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/include" --define=CC26XX --define=CC26XX_R2 --define=DeviceFamily_CC26X0R2 --define=EXT_HAL_ASSERT --define=FLASH_ROM_BUILD --define=GATT_NO_CLIENT --define=ICALL_EVENTS --define=ICALL_JT --define=ICALL_LITE --define=OSAL_CBTIMER_NUM_TASKS=1 --define=OSAL_SNV=1 --define=POWER_SAVING --define=STACK_LIBRARY --define=USE_ICALL -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --preproc_with_compile --preproc_dependency="OSAL/osal.d_raw" --obj_directory="OSAL" "C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/osal/src/common/osal.c"
>> Compilation failure
OSAL/subdir_rules.mk:9: recipe for target 'OSAL/osal.obj' failed
"C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/osal/src/common/osal.c", line 413: error #167: too few arguments in function call
1 error detected in the compilation of "C:/ti/simplelink_cc2640r2_sdk_4_20_00_04/source/ti/blestack/osal/src/common/osal.c".
gmake[1]: *** [OSAL/osal.obj] Error 1
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
makefile:175: recipe for target 'all' failed
**** Build Finished ****
I think it has something to do with installation but I removed the installation of both the CCS and SDK and reinstalled just to verify it did not work again.