Part Number: CC2640R2F
Other Parts Discussed in Thread: SYSBIOS
Tool/software: Code Composer Studio
Hi,
I m working on Micro BLE project for the non connectable advertisements in CC2640R2 module. I was working in CCS 8.0 version. Now i have moved to CCS 9.3.0. I have just updated the CCS software alone. Not Updated the other compilers and SDK etc. But I got errors like below.
And After updating SDK, XDC tools , and ARM compilers, the same issue i m facing on it. I don't know which point i m missing to update or configure in project properties settings.
Can Anyone help me to find out this?
And also i need to know, is this micro BLE project version is old one or new one? where to find the release versioning of micro BLE project?
I have attached the build logs and console errors.
-----------------------------------------------
Build LOGS:
**** Build of configuration MultiMode_FlashOnly for project uble_bcast_scan_cc2640r2lp_app ****
"C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k -j 4 all -O
Building file: "../TOOLS/app_ble.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_03_33_core/xs" --xdcpath="C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack;C:/ti/tirtos_cc13xx_cc26xx_2_21_01_08/packages;C:/ti/tirtos_cc13xx_cc26xx_2_21_01_08/products/tidrivers_cc13xx_cc26xx_2_21_01_01/packages;C:/ti/tirtos_cc13xx_cc26xx_2_21_01_08/products/bios_6_46_01_38/packages;C:/ti/tirtos_cc13xx_cc26xx_2_21_01_08/products/uia_2_01_00_01/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC2640R2F -r release -c "C:/ti/ccs930/ccs/tools/compiler/ti-cgt-arm_16.9.6.LTS" --compileOptions "-mv7M3 --code_state=16 -me -O4 --opt_for_speed=0 --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10\" --include_path=\"E:/WorkFromHome/KarcherSoapDispenser/RGBSensorPlusReedSwitch/TEST1/uble_bcast_scan_cc2640r2lp_app\" --include_path=\"E:/WorkFromHome/KarcherSoapDispenser/RGBSensorPlusReedSwitch/TEST1/uble_bcast_scan_cc2640r2lp_app/Application\" --include_path=\"E:/WorkFromHome/KarcherSoapDispenser/RGBSensorPlusReedSwitch/TEST1/uble_bcast_scan_cc2640r2lp_app/Drivers\" --include_path=\"E:/WorkFromHome/KarcherSoapDispenser/RGBSensorPlusReedSwitch/TEST1/uble_bcast_scan_cc2640r2lp_app/Middleware\" --include_path=\"E:/WorkFromHome/KarcherSoapDispenser/RGBSensorPlusReedSwitch/TEST1/uble_bcast_scan_cc2640r2lp_app/Startup\" --include_path=\"E:/WorkFromHome/KarcherSoapDispenser/RGBSensorPlusReedSwitch/TEST1/uble_bcast_scan_cc2640r2lp_app/Sensor_Controller\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/controller/cc26xx_r2/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/rom\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/boards\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/common/cc26xx\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/icall/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/profiles/roles/cc26xx\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/profiles/roles\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/target\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/hal/src/target/_common\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/hal/src/target/_common/cc26xx\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/hal/src/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/heapmgr\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/icall/src/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/osal/src/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/services/src/saddr\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/blestack/services/src/sdata\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_3_40_00_10/source/ti/devices/cc26x0r2\" --define=ZAN_CONFIG_SLEEP_in_min=1 --define=CAPACITIVE_RETRY_TIME_SEC=120 --define=DELAY_BW_SAMPLES_MS=500 --define=BLE_BOARD=BLE_V4 --define=Display_DISABLE_ALL --define=APPTYPE=DOOR_SENSOR --define=SIX_MIN_LOGIC=0 --define=ZAN_CONSOLE=1 --define=TIME_SERVER=0 --define=DeviceFamily_CC26X0R2 --define=BOARD_DISPLAY_USE_LCD=0 --define=BOARD_DISPLAY_USE_UART=1 --define=xBOARD_DISPLAY_USE_UART_ANSI=0 --define=CC2640R2_LAUNCHXL --define=CC26XX --define=CC26XX_R2 --define=FEATURE_ADVERTISER --define=FEATURE_BROADCASTER --define=FEATURE_STATIC_ADDR --define=FEATURE_SCANNER --define=FEATURE_OBSERVER --define=HEAPMGR_SIZE=0 --define=ICALL_EVENTS --define=POWER_SAVING --define=RF_MULTIMODE --define=TBM_ACTIVE_ITEMS_ONLY --define=xUSE_ICALL --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi " "../TOOLS/app_ble.cfg"
making package.mak (because of config.bld) ...
configuring app_ble.xem3 from package/cfg/app_ble_pem3.cfg ...
TOOLS/subdir_rules.mk:12: recipe for target 'build-1140347135-inproc' failed
error: xdc.cfg.Program: "C:/ti/xdctools_3_50_03_33_core/packages/xdc/cfg/Program.xs", line 71: xdc.cfg.Program : The package 'ti.sysbios.knl' is not compatible with XDCtools used in this build. Please either use XDCtools compatible with that package, or update the product containing that package, or rebuild the package with XDCtools 3.50 or later.
js: "C:/ti/xdctools_3_50_03_33_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
gmake.exe: *** [package/cfg/app_ble_pem3.xdl] Error 1
js: "C:/ti/xdctools_3_50_03_33_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-1140347135-inproc] Error 1
gmake: *** [build-1140347135] Error 2
TOOLS/subdir_rules.mk:9: recipe for target 'build-1140347135' failed
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Error LOGS:
Description Resource Path Location Type
gmake: *** [build-1140347135] Error 2 uble_bcast_scan_cc2640r2lp_app C/C++ Problem
gmake: Target 'all' not remade because of errors. uble_bcast_scan_cc2640r2lp_app C/C++ Problem
gmake.exe: *** [package/cfg/app_ble_pem3.xdl] Error 1 uble_bcast_scan_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [build-1140347135-inproc] Error 1 uble_bcast_scan_cc2640r2lp_app C/C++ Problem
xdc.cfg.Program: "C:/ti/xdctools_3_50_03_33_core/packages/xdc/cfg/Program.xs", line 71: xdc.cfg.Program : The package 'ti.sysbios.knl' is not compatible with XDCtools used in this build. Please either use XDCtools compatible with that package, or update the product containing that package, or rebuild the package with XDCtools 3.50 or later. app_ble.cfg /uble_bcast_scan_cc2640r2lp_app/TOOLS C/C++ Problem
Thanks in Advance,
Rahman