Part Number: CCSTUDIO
Other Parts Discussed in Thread: TMS320C6727
Tool/software: Code Composer Studio
Hi. I updated CCS Version 5.5 to CCS Version 6.2, because Windows 10 doesn't support CCS Version 5.5.
Properties for CCS General
Variant: TMS320C6727
Complier version: TI v6.0.8
Output format: legacy COFF
Device endianness: little
Runtime support library:
rts67plus.lib
DSP/BIOS version: 5.20.5
Can someone help with the below build problems?
**** Clean-only build of configuration Debug for project ActiveSonar ****
"C:\\TI\\ccsv6\\utils\\bin\\gmake" -j 8 clean -O
gmake: *** No rule to make target 'clean'. Stop.
**** Build Finished ****
Buildfile generation error occurred..
Cannot build project. Referenced project 'ActiveSonar' contains build-errors.
Build stopped..