Part Number: TUSB422
Other Parts Discussed in Thread: MSP430G2553, MSP430FR5969, MSP430FR2422
Tool/software: Code Composer Studio
I have using MSP430G2553 launch pad development kit and interface with TUSB422 through I2C.
MSP430G2553 : I2C Master
TUSB422 : I2C Slave
When any PD connect with USB Type C than How can I know USB is PD standard or not? or May I know specific i2c register to give specific information related to PD standard/non standard?
If USB type is PD compliant then How can I know specific device support 5V, 9V, 12V etc...? Can you please provide i2c register to give information regarding voltage and current support?
I tried to find out to specific register but didn't get specific information.
I used below datasheet related to TUSB422 ==> www.ti.com/.../tusb422.pdf