Part Number: TM4C129CNCPDT
Other Parts Discussed in Thread: TM4C1294NCPDT, EK-TM4C1294XL
Tool/software: TI C/C++ Compiler
Dear All,
I have created a simple project and try to compile in Code composer Studio 7.4.0. It shows following error. Could someone please review the error? Please let me know.
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 595: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 596: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 597: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 600: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 601: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 602: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 604: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 605: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 606: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 607: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 608: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 609: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 613: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 614: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 615: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 616: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 617: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 620: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 621: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 622: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 623: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 624: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 625: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 626: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 627: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 628: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 629: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 631: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 632: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 636: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 637: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 640: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 641: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 642: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 643: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 644: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 65: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 66: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 67: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 251: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 252: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 256: error #20: identifier "uint32_t" is undefined
Error limit reached.
100 errors detected in the compilation of "../led_task.c".
Compilation terminated.
gmake: *** [led_task.obj] Error 1
'Building file: "../sample_task.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="sample_task.d_raw" "../sample_task.c"
>> Compilation failure
subdir_rules.mk:51: recipe for target 'sample_task.obj' failed
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 583: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 584: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 585: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 586: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 586: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 587: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 587: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 588: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 589: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 590: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 591: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 592: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 593: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 594: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 595: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 596: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 597: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 600: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 601: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 602: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 604: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 605: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 606: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 607: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 608: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 609: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 613: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 614: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 615: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 616: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 617: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 620: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 621: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 622: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 623: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 624: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 625: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 626: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 627: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 628: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 629: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 631: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 632: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 636: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 637: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 640: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 641: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 642: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 643: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 644: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 65: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 66: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 67: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 251: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 252: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 256: error #20: identifier "uint32_t" is undefined
Error limit reached.
100 errors detected in the compilation of "../sample_task.c".
Compilation terminated.
gmake: *** [sample_task.obj] Error 1
'Building file: "../state.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="state.d_raw" "../state.c"
>> Compilation failure
subdir_rules.mk:65: recipe for target 'state.obj' failed
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 583: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 584: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 585: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 586: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 586: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 587: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 587: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 588: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 589: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 590: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 591: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 592: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 593: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 594: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 595: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 596: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 597: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 600: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 601: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 602: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 604: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 605: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 606: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 607: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 608: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 609: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 613: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 614: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 615: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 616: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 617: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 620: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 621: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 622: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 623: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 624: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 625: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 626: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 627: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 628: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 629: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 631: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 632: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 636: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 637: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 640: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 641: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 642: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 643: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 644: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 65: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 66: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 67: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 251: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 252: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 256: error #20: identifier "uint32_t" is undefined
Error limit reached.
100 errors detected in the compilation of "../state.c".
Compilation terminated.
gmake: *** [state.obj] Error 1
'Building file: "../utils.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils.d_raw" "../utils.c"
>> Compilation failure
subdir_rules.mk:79: recipe for target 'utils.obj' failed
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 583: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 584: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 585: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 586: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 586: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 587: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 587: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 588: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 589: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 590: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 591: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 592: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 593: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 594: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 595: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 596: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 597: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 600: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 601: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 602: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 603: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 604: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 605: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 606: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 607: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 608: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 609: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 613: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 614: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 615: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 616: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 617: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 620: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 621: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 622: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 623: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 624: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 625: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 626: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 627: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 628: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 629: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 631: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 632: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 636: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 637: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 640: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 641: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 642: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 643: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 644: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/sysctl.h", line 646: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 65: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 66: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.h", line 67: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 243: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 244: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 245: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 246: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 247: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 248: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 249: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 250: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 251: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 252: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 253: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 254: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 255: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/timer.h", line 256: error #20: identifier "uint32_t" is undefined
Error limit reached.
100 errors detected in the compilation of "../utils.c".
Compilation terminated.
gmake: *** [utils.obj] Error 1
'Building file: "../scale2.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="scale2.d_raw" "../scale2.c"
"../scale2.c", line 225: warning #225-D: function declared implicitly
'Finished building: "../scale2.c"'
'Building file: "../prt_task.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="prt_task.d_raw" "../prt_task.c"
'Finished building: "../prt_task.c"'
'Building file: "../tm4c1294ncpdt_startup_ccs.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="tm4c1294ncpdt_startup_ccs.d_raw" "../tm4c1294ncpdt_startup_ccs.c"
'Finished building: "../tm4c1294ncpdt_startup_ccs.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/adc.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/adc.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/adc.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/adc.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/utils/cmdline.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/cmdline.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/utils/cmdline.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/utils/cmdline.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/cpu.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/cpu.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/cpu.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/cpu.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/flash.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/flash.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/flash.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/flash.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/ssi.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/ssi.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/ssi.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/ssi.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/gpio.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/gpio.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/gpio.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/gpio.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/systick.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/systick.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.2.0.295/driverlib/sysctl.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/sysctl.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.2.0.295/driverlib/sysctl.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.2.0.295/driverlib/sysctl.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/uart.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/uart.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/uart.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/uart.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.2.0.295/driverlib/timer.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/timer.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.2.0.295/driverlib/timer.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.2.0.295/driverlib/timer.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/uartstdio.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c"'
'Building file: "C:/ti/TivaWare_C_Series-2.1.4.178/utils/ustdlib.c"'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/arm_4.9.9/bin/cl470" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --include_path="C:/ti/TivaWare_C_Series-2.1.4.178" --include_path="C:/Users/Sai/workspace_v7/ScaleArm" --include_path="C:/Scale/BCS_110" --include_path="C:/ti/ccsv7/tools/compiler/arm_4.9.9/include" --relaxed_ansi --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="utils/ustdlib.d_raw" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/utils/ustdlib.c"
'Finished building: "C:/ti/TivaWare_C_Series-2.1.4.178/utils/ustdlib.c"'
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
Thanks,
Sai