Part Number: CCSTUDIO
Other Parts Discussed in Thread: TMS320C6727B
Tool/software: Code Composer Studio
Using Code Composer Studio Version 6.2. Floating-Point Digital Signal Processor TMS320C6727B. Below is the Build Error. Can someone from TI Engineer CCSTUDIO help?
**** Build of configuration Debug for project ActiveSonar ****
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -j 8 all -O
'Building file: C:/SourceCode/SourceCodeTiCCS5/ActiveSONAR Base Unit 1.7.3.1/Main/ActiveSONAR.tcf'
'Invoking: TConf'
"C:/ti/bios_5_20_05/xdctools/tconf" -b -Dconfig.importPath="C:/ti/bios_5_20_05/packages;" "C:/SourceCode/SourceCodeTiCCS5/ActiveSONAR Base Unit 1.7.3.1/Main/ActiveSONAR.tcf"
subdir_rules.mk:17: recipe for target 'build-105018881-inproc' failed
Error occurred during initialization of VM
java/lang/NoClassDefFoundError: java/lang/Object
gmake[1]: *** [build-105018881-inproc] Error 3
gmake: *** [build-105018881] Error 2
subdir_rules.mk:14: recipe for target 'build-105018881' failed
**** Build Finished ****