Part Number: AWR1843BOOST
Tool/software: Code Composer Studio
Hello,
I am using sample code from resource explorer for AWR1843BOOST and getting following problems:-
Project unable to build forward after this:-
File conversion complete!
C:/ti/mmwave_sdk_03_05_00_04/packages/scripts/ImageCreator/multicore_image_generator/MulticoreImageGen.exe LE 37 0x00000008 xwr18xx_mrr_demo.bin 0x35510000 D:/Aniket/Aniket Code/RADAR/t1/mrr_18xx_mss/Debug/mrr_18xx_mss.bin 0xb5510000 C:/ti/mmwave_sdk_03_05_00_04/firmware/radarss/xwr18xx_radarss_rprc.bin 0xd5510000 D:/Aniket/Aniket Code/RADAR/t1/mrr_18xx_dss/Debug/mrr_18xx_dss.bin
And after forcefully closing building,getting this:-
**** Build of configuration Debug for project mrr_18xx_mss ****
!CommandLauncher.error.commandCanceled!
Error: Program "C:/ti/ccs930/ccs/utils/bin/gmake" is not found in PATH
PATH=[C:\ti\ccs930\ccs\ccs_base\common\bin;C:\ti\ccs930\ccs\ccs_base\common\uscif;C:\ti\ccs930\ccs\ccs_base\common\bin;C:\ti\ccs930\ccs\ccs_base\common\uscif;C:/ti/ccs930/ccs/eclipse/jre/bin/server;C:/ti/ccs930/ccs/eclipse/jre/bin;C:/ti/ccs930/ccs/eclipse/jre/lib/amd64;C:\Program Files (x86)\Common Files\Oracle\Java\javapath;C:\ProgramData\Oracle\Java\javapath;C:\Program Files\Common Files\Microsoft Shared\Microsoft Online Services;C:\Program Files (x86)\Common Files\Microsoft Shared\Microsoft Online Services;C:\Program Files (x86)\Intel\iCLS Client\;C:\Program Files\Intel\iCLS Client\;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\Intel\Intel(R) Management Engine Components\DAL;C:\Program Files\Intel\Intel(R) Management Engine Components\IPT;C:\Program Files (x86)\Intel\Intel(R) Management Engine Components\DAL;C:\Program Files (x86)\Intel\Intel(R) Management Engine Components\IPT;C:\Program Files (x86)\National Instruments\Shared\LabVIEW CLI;C:\Program Files (x86)\samtec\samDiaX\Bin;C:\Program Files (x86)\Vector ICD Manager 2.0.11\Exec32;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\PuTTY\;C:\Program Files\TortoiseSVN\bin;d:\Programs\MATLAB\R2018a\runtime\win64;d:\Programs\MATLAB\R2018a\bin;D:\Programs\MATLAB\v94\runtime\win64;C:\ti\ccs930\ccs\eclipse;]
**** Build Finished ****
Please help!!!
Thanks,
Aniket