Part Number: BOOST5545ULP
Tool/software: Code Composer Studio
CCS version: 6.2.0.00050
C55 CSL version c55_csl_3.08.01
hai there
not able to get .out for any stand alone project, followed all the steps given in C5545 BoosterPack Software User's Guide attached console output below
**** Clean-only build of configuration Debug for project audio_headset_loopback_test ****
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -k clean
DEL /F "audio_headset_loopback_test.out" "audio_headset_loopback_test.hex"
DEL /F "audio_headset_loopback_test.d" "main.d" "audio_common\audio_common.d" "common\i2c_probe.d" "common\platform.d" "common\system_init.d"
DEL /F "audio_headset_loopback_test.obj" "main.obj" "audio_common\audio_common.obj" "common\i2c_probe.obj" "common\platform.obj" "common\system_init.obj"
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\audio_headset_loopback_test.out
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\audio_headset_loopback_test.d
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\audio_common\audio_common.d
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\common\i2c_probe.d
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\audio_headset_loopback_test.obj
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\audio_common\audio_common.obj
Could Not Find C:\ti\c55_lp\c5545bp_software_01.01.00.00\source_code\c55xx_diagnostics\board\diag\build\boostC5545\audio_headset_loopback_test\Debug\common\i2c_probe.obj
'Finished clean'
' '
**** Build Finished ****
**** Build of configuration Debug for project audio_headset_loopback_test ****
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building file: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/src/audio_headset_loopback_test.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5515 --memory_model=large -g --include_path="C:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/inc/" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common" --include_path="C:/ti/c55_lp/c55_csl_3.06/inc" --define=c5545 --display_error_number --diag_warning=225 --ptrdiff_size=32 --algebraic --preproc_with_compile --preproc_dependency="audio_headset_loopback_test.d" "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/src/audio_headset_loopback_test.c"
'Finished building: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/src/audio_headset_loopback_test.c'
' '
'Building file: ../main.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5515 --memory_model=large -g --include_path="C:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/inc/" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common" --include_path="C:/ti/c55_lp/c55_csl_3.06/inc" --define=c5545 --display_error_number --diag_warning=225 --ptrdiff_size=32 --algebraic --preproc_with_compile --preproc_dependency="main.d" "../main.c"
'Finished building: ../main.c'
' '
'Building file: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5515 --memory_model=large -g --include_path="C:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/inc/" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common" --include_path="C:/ti/c55_lp/c55_csl_3.06/inc" --define=c5545 --display_error_number --diag_warning=225 --ptrdiff_size=32 --algebraic --preproc_with_compile --preproc_dependency="audio_common/audio_common.d" --obj_directory="audio_common" "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c"
>> Compilation failure
audio_common/subdir_rules.mk:7: recipe for target 'audio_common/audio_common.obj' failed
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c", line 199: error #137: struct "<unnamed>" has no field "I2SRXLT1"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c", line 217: error #137: struct "<unnamed>" has no field "I2STXLT1"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c", line 236: error #137: struct "<unnamed>" has no field "I2SRXRT1"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c", line 254: error #137: struct "<unnamed>" has no field "I2STXRT1"
4 errors detected in the compilation of "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common/audio_common.c".
gmake: *** [audio_common/audio_common.obj] Error 1
'Building file: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/i2c_probe.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5515 --memory_model=large -g --include_path="C:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/inc/" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common" --include_path="C:/ti/c55_lp/c55_csl_3.06/inc" --define=c5545 --display_error_number --diag_warning=225 --ptrdiff_size=32 --algebraic --preproc_with_compile --preproc_dependency="common/i2c_probe.d" --obj_directory="common" "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/i2c_probe.c"
'Finished building: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/i2c_probe.c'
' '
'Building file: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/platform.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5515 --memory_model=large -g --include_path="C:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/inc/" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common" --include_path="C:/ti/c55_lp/c55_csl_3.06/inc" --define=c5545 --display_error_number --diag_warning=225 --ptrdiff_size=32 --algebraic --preproc_with_compile --preproc_dependency="common/platform.d" --obj_directory="common" "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/platform.c"
'Finished building: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/platform.c'
' '
'Building file: C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5515 --memory_model=large -g --include_path="C:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_common" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/audio_test/audio_headset_loopback_test/inc/" --include_path="C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common" --include_path="C:/ti/c55_lp/c55_csl_3.06/inc" --define=c5545 --display_error_number --diag_warning=225 --ptrdiff_size=32 --algebraic --preproc_with_compile --preproc_dependency="common/system_init.d" --obj_directory="common" "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c"
>> Compilation failure
common/subdir_rules.mk:21: recipe for target 'common/system_init.obj' failed
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c", line 65: error #137: struct "<unnamed>" has no field "CGCR1"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c", line 65: error #137: struct "<unnamed>" has no field "CGCR1"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c", line 67: error #137: struct "<unnamed>" has no field "CGCR1"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c", line 68: error #137: struct "<unnamed>" has no field "CGCR2"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c", line 69: error #137: struct "<unnamed>" has no field "CGCR3"
"C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c", line 70: error #137: struct "<unnamed>" has no field "CGCR4"
6 errors detected in the compilation of "C:/ti/c55_lp/c5545bp_software_01.01.00.00/source_code/c55xx_diagnostics/board/diag/common/system_init.c".
gmake: *** [common/system_init.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****