Part Number: TIDA-00637
Other Parts Discussed in Thread: MSP430F6736
I have recreated the PCB based upon the reference designs provided. I am have downloaded the software project located here: https://www.ti.com/lit/zip/tidccg1
After opening and building the project in CCS I get the following errors listed in the console. What configuration or software version issue could I be running into?
**** Build of configuration Debug for project emeter-app-6736 ****
"C:\\ti\\ccs1040\\ccs\\utils\\bin\\gmake" -k all
Building target: "emeter-app-6736.out"
Invoking: MSP430 Linker
"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-msp430_20.2.5.LTS/bin/cl430" -vmspx --abi=eabi --code_model=large --data_model=large --near_data=globals -Ooff --opt_for_speed=3 --use_hw_mpy=F5 -g --gcc --define=__MSP430F6736__ --display_error_number --diag_warning=225 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --printf_support=minimal -z -m"emeter-app-6736.map" --stack_size=80 --heap_size=80 --cinit_hold_wdt=on -i"C:/ti/ccs1040/ccs/ccs_base/msp430/include" -i"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-msp430_20.2.5.LTS/lib" -i"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-msp430_20.2.5.LTS/include" -i"C:/ti/ccs1040/ccs/ccs_base/msp430/lib" -i"C:/ti/ccs1040/ccs/ccs_base/msp430/lib/5xx_6xx_FRxx" --reread_libs --warn_sections --xml_link_info="emeter-app-6736_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "emeter-app-6736.out" "./emeter-communication.obj" "./emeter-dlt645.obj" "./emeter-main.obj" "./emeter-setup.obj" "C:/EVSE-Software/ccs_workspace/emeter-metrology-6736/Debug/emeter-metrology-6736.lib" "C:/EVSE-Software/ccs_workspace/emeter-toolkit-6736/Debug/emeter-toolkit-6736.lib" "../lnk_msp430f6736.cmd" -l"C:/ti/ccs6.1/ccsv6/ccs_base/msp430/lib/5xx_6xx_FRxx/libmath.a" -llibmath.a
<Linking>
error #10008-D: cannot find file
"C:/ti/ccs6.1/ccsv6/ccs_base/msp430/lib/5xx_6xx_FRxx/libmath.a"
"../lnk_msp430f6736.cmd", line 171: warning #10374-D: Interrupt vector "RTC"
does not have an interrupt handler routine.
"../lnk_msp430f6736.cmd", line 180: warning #10374-D: Interrupt vector
"TIMER1_A0" does not have an interrupt handler routine.
"../lnk_msp430f6736.cmd", line 184: warning #10374-D: Interrupt vector
"USCI_A1" does not have an interrupt handler routine.
"../lnk_msp430f6736.cmd", line 186: warning #10374-D: Interrupt vector
"TIMER0_A0" does not have an interrupt handler routine.
"../lnk_msp430f6736.cmd", line 189: warning #10374-D: Interrupt vector
"USCI_B0" does not have an interrupt handler routine.
"../lnk_msp430f6736.cmd", line 191: warning #10374-D: Interrupt vector "WDT"
does not have an interrupt handler routine.
warning #10062-D: entry-point symbol "_c_int00" undefined
undefined first referenced
symbol in file
--------- ----------------
__TI_decompress_lzss
__TI_decompress_none
__TI_int40
__TI_int49
__TI_int53
__TI_int55
__TI_int58
__TI_int60
__TI_zero_init
__mspabi_mpyi ./emeter-communication.obj
__mspabi_slll_12 C:/EVSE-Software/ccs_workspace/emeter-metrology-6736/Debug/emeter-metrology-6736.lib<metrology-background.obj>
__mspabi_sral_13 C:/EVSE-Software/ccs_workspace/emeter-metrology-6736/Debug/emeter-metrology-6736.lib<metrology-background.obj>
__mspabi_sral_5 C:/EVSE-Software/ccs_workspace/emeter-metrology-6736/Debug/emeter-metrology-6736.lib<metrology-background.obj>
__mspabi_srll_4 C:/EVSE-Software/ccs_workspace/emeter-metrology-6736/Debug/emeter-metrology-6736.lib<metrology-background.obj>
abs C:/EVSE-Software/ccs_workspace/emeter-metrology-6736/Debug/emeter-metrology-6736.lib<metrology-background.obj>
error #10234-D: unresolved symbols remain
warning #10202-D: no suitable entry-point found; setting to 0
error #10010: errors encountered during linking; "emeter-app-6736.out" not
built
>> Compilation failure
makefile:146: recipe for target 'emeter-app-6736.out' failed
gmake: *** [emeter-app-6736.out] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****