Part Number: TIDA-010042
Other Parts Discussed in Thread: SM72442
We are currently looking for a MPPT solution to directly power a resistive load (2.7 Ohm, 1000 Watt max power rating at 48V) from two parallel-connected solar panels providing up to 48V. No battery should be involved in this setup all power should directly be supplied to the load.
While evaluating a solution within the SM72442 we are also looking into the reference design TIDA-010042.
Before investing a lot of time on the individual solutions we are wondering if the reference design would also be suitable for directly connected loads bypassing the whole battery charging logic, directly outputting the power to the load, of course an adoption in the software would need to be considered (e.g. modifying or even bypassing the Load_Management() function.
Any input would be highly appreciated.