Part Number: TIDA-010054
For the design guide of TIDA-010054, equation 18 and 19 seemed to be incorrect.
For equation 18, the value of Ø seemed to be incorrect.
The values that I used:
N = 1.6
Vin = 800V
Vout = 500V
Fsw = 100kHz
Pout = 10kW
Can anybody advice on the calculations of 36uH.