Part Number: TIDA-00756
Other Parts Discussed in Thread: SYSBIOS, , CC2650
i use the CSS V11, tirtos is 2_14_03_28, when i build the project ,has 11 errors, i do not know where is the setting problem?
the error information as following:
**** Build of configuration Debug for project TIDA00756-Firmware ****
"C:\\ti\\ccs1100\\ccs\\utils\\bin\\gmake" -k all
Building file: "../TIDA00756-Firmware.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_32_00_06_core/xs" --xdcpath="C:/ti/tirtos_simplelink_2_14_03_28/packages;C:/ti/tirtos_simplelink_2_14_03_28/products/bios_6_42_03_35/packages;C:/ti/tirtos_simplelink_2_14_03_28/products/uia_2_00_02_39/packages;C:/ti/ccs1100/ccs/ccs_base;C:/ti/simplelink_cc13x2_26x2_sdk_5_20_00_52/source;C:/ti/simplelink_cc13x2_26x2_sdk_5_20_00_52/kernel/tirtos/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC2650F128 -r release -c "C:/ti/ccs1100/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS" --compileOptions "-mv7M3 --code_state=16 --float_support=none -me --include_path=\"C:/ti/ccs1100/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/include\" --include_path=\"C:/ti/TIDA00756-Firmware\" --include_path=\"C:/ti/TIDA00756-Firmware/smartrf_settings\" --include_path=\"C:/ti/tirtos_simplelink_2_14_03_28/products/cc26xxware_2_22_00_16101\" --define=DEBUG --define=ccs -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi " "../TIDA00756-Firmware.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring TIDA00756-Firmware.xem3 from package/cfg/TIDA00756-Firmware_pem3.cfg ...
generating custom ROM library makefile ...
Starting build of library sources ...
making C:/ti/TIDA00756-Firmware/src/sysbios/rom_sysbios.aem3 ...
gmake[1]: Entering directory `C:/ti/TIDA00756-Firmware/src/sysbios'
gmake[1]: Leaving directory `C:/ti/TIDA00756-Firmware/src/sysbios'
Build of libraries failed.
subdir_rules.mk:19: recipe for target 'build-40819023-inproc' failed
gmake[1]: *** No rule to make target `C:/ti/TIDA00756-Firmware/Debug/configPkg/package/cfg/ti.sysbios.BIOS_config.c', needed by `rom_ti.sysbios.BIOS_config_lib.pp'. Stop.
gmake[1]: *** Waiting for unfinished jobs....
gmake: *** [C:/ti/TIDA00756-Firmware/src/sysbios/rom_sysbios.aem3] Error 2
error: xdc.cfg.SourceDir: "C:/ti/xdctools_3_32_00_06_core/packages/xdc/cfg/SourceDir.xs", line 209: xdc.cfg.SourceDir : Build of generated source libraries failed: exit status = 2:
js: "C:/ti/xdctools_3_32_00_06_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
gmake.exe: *** [package/cfg/TIDA00756-Firmware_pem3.xdl] Error 1
gmake.exe: *** Deleting file `package/cfg/TIDA00756-Firmware_pem3.xdl'
gmake.exe: *** [package/cfg/TIDA00756-Firmware_pem3.xdl] Deleting file `package/cfg/TIDA00756-Firmware_pem3.h'
gmake.exe: *** [package/cfg/TIDA00756-Firmware_pem3.xdl] Deleting file `package/cfg/TIDA00756-Firmware_pem3.c'
js: "C:/ti/xdctools_3_32_00_06_core/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-40819023-inproc] Error 1
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/linker.cmd'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-40819023', needed by 'configPkg/compiler.opt'.
gmake: Target 'all' not remade because of errors.
**** Build Finished ****