Other Parts Discussed in Thread: TPS628502-Q1
Hi team,
Do you recommend using same switching frequencies for multiple DCDC converters without any synchronization or phase shifted control among them?
I would like to multiple 2.0~2.4MHz adjustable fsw DCDC converters (for ex.LM$43620-Q1 and 5 pieces of TPS628502-Q1) without synchronization. No synchronization or no phase shifted DCDC converters may overlap these switching transition. I am worried that of these noise level on their switching frequency is overlapped leading high peak noise. Do you recommend uisng same fsw or different fsw for decreasing peak noise on their fsw? Or do you recommend to use same one and make filter for reducing specific frequency?
Regards,
Ochi