Hi Team,
Our customer is designing an AC/DC power supply with the following specifications.
Input voltage: 90V to 265 AC
Output Voltage: 23V
Output current: 6.25A, peak current 14A for 2 seconds
Topology: Flyback
Operating temperature: -10C to 50C
Output ripple: 200mVpp
Efficiency: >85%
Output tolerance: +/-3%
Output short circuit protection
Application: Thermal printer
Our customer is considering the PMP30092 reference design. Can you please confirm if this device fits the customer's requirements? Is it capable of supplying 14A peak current for 2 seconds? If not, can you please suggest other device that he may use?
Regards,
Danilo