Hi Texas,
I have a requirement to design a two wheelers Head Lamp electronic design-BIFUNCTIONAL PROJECTOR,
- Number of LEDs : 4 LEDs for Low beam ; 3 LEDs for High beam (1-1-1 or 1-2-1 configuration)
- Total LED flux for low beam = 1400 lm(350 lm/LED) (Osram KW.CELNM2 LEDs are considered for simulation)
- Total LED flux for high beam = 900 lm(300 lm/LED)
- During LB is turned ON HN shouldn't be operated and HB is operated LB should also be operated.
- The LED selected are 1000mA min of 300lm.
Query: 1. Will the TIDA-050002 Design reference can be taken for developing a bifunction projector Where both HB and LB can be operated together and also can it be operated separately.?
Query 2: If in future if require to go for a hybrid or analog dimming can I use this reference design for a stand alone DC-DC/Linear LED drivers with no microcontrollers?
Query 3: Does this reference design has details about the diagnostics like Open circuit or short circuit and (n-1) approach.
Please clarify the same, if any new referende design is available for the HB nad LB please send it to us.
Thanks,
Vishnu