Part Number: TIDA-010042
Hi, The input voltage specification of the design varies from 15V to 60V, which can be used for giving 48V as output. The design implements interleaved buck configuration. How it is able to boost from 15V to 48V with the buck configuration?