This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

PMP8688: Pick and place files

Part Number: PMP8688

I am building the reference design of PMP8688 and require the pick and place file.

  • Hi Eric,

    I attached the pick and place file I generated from Altium Designer CAD software. I hope it's correct, since we don't use these files during assembling of our boards because we usually build only a couple of prototypes for our tests.

    Altium Designer Pick and Place Locations
    C:\Users\a0406068\Documents\AA PROGETTI\PMP8501 PMP8750\PMP8688 50V to 600V  version of PMP8657 MM Daniele Cozzi\Rev_A\Pick Place for PMP8688 Rev_A PCB.txt
    
    ========================================================================================================================
    File Design Information:
    
    Date:       14/03/23
    Time:       00:22
    Revision:   Not in VersionControl
    Variant:    No variations
    Units used: mil
    
    Designator Comment            Layer    Footprint           Center-X(mil) Center-Y(mil) Rotation Description                                                               
    R11        CRCW060333K2FKEA   TopLayer 0603                1010.000      550.000       180      "RES, 33.2k ohm, 1%, 0.1W, 0603"                                          
    R6         CRCW060310R0FKEA   TopLayer 0603                1320.000      730.000       0        "RES, 10.0 ohm, 1%, 0.1W, 0603"                                           
    D5         BAV21W-7-F         TopLayer SOD-123             1530.000      680.000       360      "Diode, Switching, 200V, 0.2A, SOD-123"                                   
    D2         SMAJ110A           TopLayer SMA                 1110.000      1400.000      90       "Diode, TVS, Uni, 110V, 400W, SMA"                                        
    U3         LMV431BIMFX        TopLayer MF03A_N             2535.000      585.000       270      "Low-Voltage (1.24V) Adjustable Precision Shunt Regulators, 3-pin SOT-23" 
    U2         OPTO_TCMT110X      TopLayer MF4                 1900.000      550.000       180      "IC, Photocoupler"                                                        
    U1         LM5021MM-2         TopLayer MUA08A_N            1080.000      730.000       180      "AC-DC Current Mode PWM Controller, 8-pin MSOP"                           
    TP5        TP-5012-WHITE      TopLayer TH-63               2730.000      900.000       0        "Test Point, White, Thru Hole"                                            
    TP4        TP-5011-BLACK      TopLayer TH-63               2730.000      630.000       0        "Test Point, Black, Thru Hole"                                            
    TP3        TP-5010-RED        TopLayer TH-63               2730.000      1440.000      0        "Test Point, Red, Thru Hole"                                              
    TP2        TP-5011-BLACK      TopLayer TH-63               610.000       630.000       0        "Test Point, Black, Thru Hole"                                            
    TP1        TP-5010-RED        TopLayer TH-63               600.315       1440.000      0        "Test Point, Red, Thru Hole"                                              
    T1         750370140          TopLayer XFMR_WE-984X630X874 1900.000      1175.000      360      "Transformer, 6 mH, TH"                                                   
    R16        CRCW060311K5FKEA   TopLayer 0603                2510.000      950.000       0        "RES, 11.5k ohm, 1%, 0.1W, 0603"                                          
    R15        CRCW0603127KFKEA   TopLayer 0603                2610.000      760.000       0        "RES, 127k ohm, 1%, 0.1W, 0603"                                           
    R14        CRCW06034K75FKEA   TopLayer 0603                2150.000      580.000       360      "RES, 4.75k ohm, 1%, 0.1W, 0603"                                          
    R13        CRCW060310K0FKEA   TopLayer 0603                1150.000      550.000       360      "RES, 10.0k ohm, 1%, 0.1W, 0603"                                          
    R12        CRCW0603127KFKEA   TopLayer 0603                2510.000      880.000       0        "RES, 127k ohm, 1%, 0.1W, 0603"                                           
    R10        CRCW08051R82FKEA   TopLayer 0805_HV             1110.000      980.000       360      "RES, 1.82 ohm, 1%, 0.125W, 0805"                                         
    R9         CRCW06031K00FKEA   TopLayer 0603                1110.000      900.000       180      "RES, 1.00k ohm, 1%, 0.1W, 0603"                                          
    R8         CRCW060310R0FKEA   TopLayer 0603                1250.000      880.000       90       "RES, 10.0 ohm, 1%, 0.1W, 0603"                                           
    R7         CRCW060349R9FKEA   TopLayer 0603                2610.000      910.000       90       "RES, 49.9 ohm, 1%, 0.1W, 0603"                                           
    R5         CRCW060360K4FKEA   TopLayer 0603                820.000       1270.000      90       "RES, 60.4k ohm, 1%, 0.1W, 0603"                                          
    R4         CRCW0603221RFKEA   TopLayer 0603                1210.000      1390.000      90       "RES, 221 ohm, 1%, 0.1W, 0603"                                            
    R3         CRCW12061M00JNEA   TopLayer 1206                600.000       880.000       90       "RES, 1.0Meg ohm, 5%, 0.25W, 1206"                                        
    R2         CRCW12061M00JNEA   TopLayer 1206                600.000       1070.000      90       "RES, 1.0Meg ohm, 5%, 0.25W, 1206"                                        
    R1         CRCW12061M00JNEA   TopLayer 1206                600.000       1260.000      90       "RES, 1.0Meg ohm, 5%, 0.25W, 1206"                                        
    D4         BZT52C10T-7        TopLayer SOD-523             760.000       1270.000      270      "Diode, Zener, 10V, 300mW, SOD-523"                                       
    D3         US1M-13-F          TopLayer SMA                 1310.000      1380.000      270      "Diode, Ultrafast, 1000V, 1A, SMA"                                        
    D1         MURA120T3G         TopLayer SMA                 2490.000      1340.000      90       "Diode, Ultrafast, 200V, 1A, SMA"                                         
    C13        GRM188R71C563KA01D TopLayer 0603                1150.000      620.000       180      "CAP, CERM, 0.056uF, 16V, +/-10%, X7R, 0603"                              
    C12        C1608C0G1H681J     TopLayer 0603                2485.000      760.000       180      "CAP, CERM, 680pF, 50V, +/-5%, C0G/NP0, 0603"                             
    C11        C1608C0G1H220J     TopLayer 0603                2535.000      685.000       180      "CAP, CERM, 22pF, 50V, +/-5%, C0G/NP0, 0603"                              
    C10        C0603C334K4RACTU   TopLayer 0603                1110.000      830.000       180      "CAP, CERM, 0.33uF, 16V, +/-10%, X7R, 0603"                               
    C9         C1608X7R1H223K     TopLayer 0603                1010.000      620.000       0        "CAP, CERM, 0.022uF, 50V, +/-10%, X7R, 0603"                              
    C8         C1608C0G1H101J     TopLayer 0603                900.000       760.000       90       "CAP, CERM, 100pF, 50V, +/-5%, C0G/NP0, 0603"                             
    C7         GA342DR7GF102KW02L TopLayer 1808                1900.000      675.000       180      "CAP, CERM, Safety,1000pF, 250V, +/-10%, X1Y2, 1808"                      
    C6         GRM21BR71E335KA73L TopLayer 0805_HV             820.000       1110.000      270      "CAP, CERM, 3.3uF, 25V, +/-10%, X7R, 0805"                                
    C5         C3225X7R1E106M     TopLayer 1210                2740.000      1095.000      270      "CAP, CERM, 10uF, 25V, +/-20%, X7R, 1210"                                 
    C4         C3225X7R1E106M     TopLayer 1210                2615.000      1095.000      270      "CAP, CERM, 10uF, 25V, +/-20%, X7R, 1210"                                 
    C3         C3225X7R1E106M     TopLayer 1210                2490.000      1095.000      270      "CAP, CERM, 10uF, 25V, +/-20%, X7R, 1210"                                 
    C2         C1210C563KDRACTU   TopLayer 1210                1100.000      1120.000      270      "CAP, CERM, 0.056uF, 1000V, +/-10%, X7R, 1210"                            
    C1         C1210C563KDRACTU   TopLayer 1210                970.000       1120.000      270      "CAP, CERM, 0.056uF, 1000V, +/-10%, X7R, 1210"                            
    Q2         STD1NK80Z-1        TopLayer TO-251AB            1310.000      1080.000      90       "MOSFET, N-CH, 800V, 1A, IPAK"                                            
    Q1         STQ1NK80ZR-AP      TopLayer TO-226AA            810.315       1428.051      360      "MOSFET, N-CH, 800V, 0.3A, 16 Ohm, TO-226AA"                              
    

    Regards,

    Roberto