Part Number: TIDA-01505
Other Parts Discussed in Thread: UCC28C43
Dear TI team,
In Application note TIDA-01505, Input voltage range is 40 V to 1 kV while output voltage range is 15V. My requirement is similar voltage variation but on output side.
Below are the application details:-
Input voltage: 12 V
Output Voltage: 200 V to 1000 V
Output Power: 10 W
Application: Unidirectional
I would like to know if above application can be used implemented using UCC28C43.
Thanks,
Shritesh