Part Number: PMP9202
Hi,
I am designing AC to DC SMPS in automation Field. My Power Supply is requirement in below details-
- Input Voltage - (85 to 264) VAC
- Output Voltage- 5VDC/1A or 5VDC/2A (Both are given)
- Voltage Accuracy- 1% to 2%
- Power -5W/10W
- Line and Load Regulation- 2%
- Ripple- 50 to 150mV
- Efficiency-80 to 90%
- Isolation- 4000VAC (Input to Output)
- Protection- Over Current, Short Circuit, Over voltage and Temperature Protection.
I have searched some solution. I have some query as per below Reference Design-
Reference Design Number- PMP9202 (85-265) VAC
This Circuit is not used optocoupler
What is difference this circuit and using Feedback Circuit