Part Number: PMP22650
Hello,
We have requirement of 48V Input ,4KW Output Isolated DC-DC Converter.
Input : 36V DC to 60V DC , 48V DC Nominal
Isolated Output power : 4KW
Output voltage : Multi output and maximum 200V DC
It would be even better if you could tell me the procedure for operating with an output power of 4kW.
Best Regard,
Soundharya