Part Number: PMP4435
Hi there,
could you please recommend adjustment for PMP4435 to be used as LEDs power source which operates in settable constant current mode (output current 0-5Amps)?
Parameters:
DC input: 24Vdc
LED panel: 96 LEDs (max. power 5A/18V)
output current: 0-5Amps
output voltage: 10-18V (estimation)
comm interface: usb/i2c/rs232/rs422...(suitable for mcu)
Note: In our case LEDs works in continues mode (not PWM mode).