Tool/software:
I am tried to make a symbol from the below 3rd-party (ROHM EDVZ12B)lib file.
* DEDZV12B D model
* Model Generated by ROHM
* All Rights Reserved
* Commercial Use or
* Resale Restricted
* Date: 2022/08/02
.MODEL DEDZV12B D
+ IS=209.97E-18
+ N=1.0315
+ RS=0.4049
+ IKF=3.8635
+ CJO=13.700E-12
+ M=0.3563
+ VJ=0.7514
+ ISR=0.6153E-12
+ NR=2.82
+ BV=12.01
+ IBV=5.0000E-3
+ NBV=0.9
+ TBV1=0.6800E-3
1. check "model without symbol" only on model import wizard window.
model name and symbol name is blank.
2. check both on model import wizard window and click "replace symbol" button
It is set select library to pick matching symbol to brekout.olb
I was selected "DbreakZ". terminal on definei mapping is 2 pin (A and C).
Terminal on .lib file is 1 pin ("D")
Please give me advice for 2 issues.