Tool/software:
(further question of this E2E post RE: PMP22650: Can you provide T2 T3 L16, L17 spec ? )
Hi
Customer is asking below information, is there any information that we can provide. thanks!
| T1 | T2 | T3 | L18 | |
| Inductance | 16uH | 6uH | 6uH | 77uH |
| Ae | ||||
| Np (Pri turns) | ||||
| Ns (Sec turns) | X | X | ||
| Pri voltage | X | X | ||
| Sec voltage | X | X | ||
| Pri AWG | ||||
| Sec AWG | X | X |