Part Number: TIDA-01606
Other Parts Discussed in Thread: TIDA-00364
Tool/software:
Subject: Request for Inverter and Controller Recommendation for PMSM Motor Application.
Dear Texas Instruments Design Team,
I am writing to seek your assistance in selecting an appropriate inverter and controller solution for a Permanent Magnet Synchronous Motor (PMSM) application. Below are the key motor specifications that need to be considered for the selection:
Key Motor Parameters:
Motor Type: PM Synchronous Motor
DC Bus Voltage: 48 VDC
Peak Current: 600 Arms (30 seconds)
Rated Current: 120 Arms
Peak Power: 9 kW
Rated Continuous Power: 4 kW
Rated Speed: 2500 RPM
Operating Frequency: 208.33 Hz
Number of Phases: Three Phase
Cooling Method: Natural Air Cooled
Additional Requirements:
The controller should be capable of handling field-oriented control (FOC)
Temperature sensing interface for PT1000 sensor
Protection features for overcurrent and thermal protection
Suitable for IP6X environment
Could you please recommend:
A suitable inverter solution that can handle the peak current and power requirements
A compatible motor controller/driver IC
Any evaluation or development boards that would help in prototyping
Please also let me know if you need any additional specifications to make an appropriate recommendation.
Thank you for your assistance.
Best regards,
Likhith Sagar.