Part Number: PMP10195
Tool/software:
Hi Team,
I am looking for a PWM Controller for the following application,
- Input voltage range 50 to 1700 V DC
- Output voltage : 12V ,350 mA
- Topology : Flyback, isolated ( No need opto, auxiliary winding recommended)
- UVLO selection at 50V
- Low frequency operation ( around 20KHz) avoiding leaking edge blanking time.
- Longevity of controller atleast 10 years
Any recommendations?
Thanks
Ramakrishna