Part Number: PMP9253
Other Parts Discussed in Thread: LM5022, LM51551
Tool/software:
Hi,
I am looking for high efficiency low-cost isolated dc -dc converter design for the below specification, kindly refer the reliable and proven reference design from TI.
Input Voltage :18Vdc to 60Vdc
Output: 5V @ 2.5A (EMI/EMC filter is optional)
I can see PMP9253 is one of the options but still the costing looks higher side. our target price for this design is <$7/board. Let me know your valuable comments to take the design forward.
Regards,
Ravi