Tool/software:
Hi,
For one of our projects, we are planning to a rapid prototype followed by the product development.
So May I know any of the below mentioned development boards with source code are available with you.
- 6 kW Active frond end converter with 480V-3phase input & 800V output
- H bridge capable of handling 6kW, 800V
For 6 kW AFC, I found an alternative, that is single phase 6.6kW with ref number "TIDA-01604". So may I know its development board is available to purchase?
If the above boards are not available, please suggest any other development boards available with you.