Part Number: TIDA-050047
Other Parts Discussed in Thread: TPS25751, BQ25798, BQ25731, BQ25713
Tool/software:
We are planning to design the Power Bank with below configurations.
|
Connector type (Input side) |
USB Type-C port |
|
Input voltage |
5V / 9V |
|
Input current |
3A / 2A |
|
Connector type (Output side) |
USB Type-C port x1, USB-A port x2 |
|
Output voltage |
USB Type-C is 5V / 9V |
|
USB-A is 5V |
|
|
Output current |
Total 32 W - USB Type-C is 3 A/2.22 A |
|
USB-A is 2.4 A |
|
|
Battery type |
Rechargeable lithium-ion battery |
|
Battery capacity |
3.6V, 15000 mAh |
|
Charging time |
Approx. 3 hours 35 minutes |
Request you to please suggest suitable ICs for the same.