Part Number: TIDA-00456
Tool/software:
Hi,
My customer is looking for the ICs which meet the requirement below. Could you tell me right device and provide price matrix?
±1500A
Total accuracy:±0.5%
Linearity error: ±0.1%
Response Time:10msec.
Current consumption≦40mA
Power consumption≦0.64W
CAN High Speed:500kbps
ASIL Level: ASIL B
BR,
Taku