Part Number: UCC2897A
Tool/software:
Dear Sir,
We are using UCC2897A in our project for active clamped forward converter. It is designed to charge the 12V battery . When we are unloading the converter from full load to No load at any voltage between 8V to 14.3V, duty cycle is getting distorted. Wave form is attached below for reference.

Purple color waveform is duty cycle to Main Mosfet on Primary side.
Full Load Current is 13A.
Sometime freewheeling Mosfet is also getting damaged.
Need your suggestions on this to resolve this issue.
Thanks
Ritesh