Part Number: PMP11065
Tool/software:
I want to design an Isolated dual-output power supply for my application. I need support for this.
My Specifications are:
Input Voltage - 100V to 150V
Output Voltage1 - 24V/5A
Output Voltage2 -15V/2A
The Output Power is 150W
The Efficiency is - >90%
Related to this I want any design document or supported evaluation board is required.