Part Number: PMP22650
Other Parts Discussed in Thread: PMP21582,
Tool/software:
Hello E2E Experts,
Good day.
We are moving to a GaN-based design with Planar magnetics to achieve a more compact solution. Could you suggest any suitable and compact reference designs or components that align with this approach and our previously mentioned requirements?
Power Supply Requirements
-
Input Voltage: 100V – 260V AC
-
Output Voltage: 35V DC
-
Output Power: 200W (flexible)
-
Efficiency: ~90% at 50–70% load
-
Isolation: Required
-
Protections: Input-side safety fuses, ESD, and shock protection
Transformer Design Parameters
-
Magnetizing Inductance (Lm): >200 µH, up to 1.2 mH
-
Turns Ratio (n): To be customized per circuit. We prefer a recommended circuit or module that supports both 110V and 240V AC input. Total cost of the complete circuit will be a consideration.
Switching and Resonance Characteristics
-
Resonant Frequency (fr): 100 kHz
-
Switching Frequency Range:
-
Maximum (fsmax): ~150 kHz
-
Minimum (fsmin): ~70 kHz
-
-
Resonant Inductance (Lr): 120 µH
Additional Requirements
-
Zero Voltage Switching (ZVS)
-
LLC Resonant Topology
-
Power Factor Correction (PFC)
Rgerads,
TICSC