Tool/software:
Dear TI Team,
We have received the evaluation board for the PMP31349A and have completed an initial evaluation of the module. During the assessment, we encountered a few queries, which are listed below:
Parameters | Input under voltage shutdown | Input under voltage recovery | Ouput overload shutdown | Ouput overload recovery | Light load efficiency @200mA |
PMP31349A | 17.9 V | 23.7 V | 29.2 A | 26.2 A | 59% |
Expected | 28+/-2 V | 30+/-2 V | >22A | >15A | >70% |
We kindly request the TI team to review the above table and confirm whether certain parameters (values of passive components) can be tuned or adjusted to better align with our expected performance requirements.