Part Number: TIDA-01606
Other Parts Discussed in Thread: AMC0381D
Tool/software:
Hello,
I’m currently working on building the TIDA-01606 reference design. However, I’ve found that some components in the original design files are either obsolete or unavailable.
Could you please recommend suitable alternatives for the following components?
-
[B32774H8395K000 / C37, C42, C47, C52]
-
[B181108 D6665 V2 / L1, L2, L3]
-
[WK 3260A / L4, L5]
-
[C247-075-3AE / MP1, MP2, MP3, MP4, MP5, MP6]
-
[DC0401012V2B-3T3 / MP24, MP25, MP26 ]
-
[504L50R0FTNCFT / R66 ]
-
[504L50R0FTNCFT / R133, R135, R138, R326, R343, R390, R393, R399, R404, R425, R426, R427, R428, R429, R430, R431, R432]
-
[PCF0402-03-49K9BT1 / R156, R195, R257, R286, R325, R506, R514, R534, R542 ]
-
[RT0603DRE0759R7L / R385, R386 ]
-
[ RES60A410QDWVRQ1 / RN1, RN2, RN3, RN4, RN5, RN6 ]
-
[ AMC0330RDWVR / U18, U37, U40, U44, U49, U59 ]
-
[ AMC0381D / U24, U63 ]
-
[ UCC33421DHAR / U35, U60, U62 ]
I’d like to make sure that the replacements maintain the original functionality and performance of the board as much as possible.
Thank you in advance for your help!