Part Number: PMP41031
Tool/software:
Dear TI Experts,
PMP41031 features 4 outputs:
1. 24V, 3A
2. 15V,3A
3. -15V,0.8A
4. 8V, 2A
However, cross referencing to part number transformer part number 750345142, the ratings are as follows:
1. 24V, 7A
2. 15V, 5A
3. 15V,0.43A
4. 5V, 5A
What is the reason for this disparity?