Part Number: LMR60430-Q1
Tool/software:
1. How about simulation modeling about LMR60430-Q1 ? ( TI PSPICE or ... )
2. Battery Input = 6V~18V
Driving condition : Iout = 150mA ~ 0.95A, Transient Time : 2MHz
Vout : 3.3 V (Typ.), 3.3±165mV
3. .How about output voltage ripple based on Load Steady State & Load Transient ?