LM70880-Q1: LM70880-Q1

Part Number: LM70880-Q1

Tool/software:

Dear Sir,

Kindly find the attachment of schematic, we are planned to develop a DC-DC Converter with following specification.

using LM70880-Q1 IC

Input Voltage : 16V-36VDC (24V Nominal voltage)

Output Voltage : 12.5V

Output Current : 6A

Switching frequency : 400kHz

using LM70880-Q1 IC

If any modification is required in the circuit, So kindly suggest me.

Thanks & Regards

Pradeep S