Part Number: PMP40183
Other Parts Discussed in Thread: PMP41163, PMP41117
Tool/software:
Please suggest us one simple battery charger for below specifications
- Output voltage: 9V
- Maximum current: 3A
With CCCV concept for lithium ion batteries.
I have searched for PMP40183.and TIDA-1582, Is it suitable for my application?
No need USB-C connector.
There should be two output wires for positive and negative are sufficient.