DRV8334-SMART-GATE-DRIVE-REGISTER-SETTINGS-CALC: UC2625-EP simulation model request

Part Number: DRV8334-SMART-GATE-DRIVE-REGISTER-SETTINGS-CALC
Other Parts Discussed in Thread: UC2625-EP, TINA-TI, DRV8308, DRV8304

Dear TI Support Team,

I could not select UC2625-EP / UC2625MDWREP in the part number field, so I selected DRV8308 as the closest available BLDC motor controller/predriver. We are evaluating the UC2625-EP / UC2625MDWREP for a 3-phase sensored BLDC starter-generator control board. Do you have any LTspice, PSpice, TINA-TI or behavioral simulation model for the UC2625-EP?

The goal is to simulate the control stage together with external gate drivers and GaN power devices in a 34–60 Vdc inverter application. If no model is available for UC2625-EP, could you please confirm this and recommend a TI sensored trapezoidal BLDC controller with an available simulation model? 

Best regards,