Part Number: TUSB8041-Q1
Other Parts Discussed in Thread: TUSB8041EVM, TUSB8041, HD3SS3212-Q1, TPS2001C
My name is Juan Jacinto Montenegro, and I am an Electronics Engineer at Rother.
We are currently developing a portable ADA system intended to operate inside a vehicle. Our main processing module provides a USB 2.0/USB 3.1 interface and operates as the USB Host.
During our evaluation and validation activities, we have successfully connected an external USB hub to the USB Type-C port of the module. Multiple USB peripherals can then be connected through the hub, including a keyboard, a mouse, and a USB-to-Ethernet adapter.
For our custom PCB, we would like to integrate a similar USB hub architecture directly onto the board instead of using an external USB hub. The hub would be connected to the USB Host interface of the main processing module through its upstream port, while its downstream ports would provide the following interfaces:
- One external USB Type-C port.
- One external USB Type-A port.
- One Ethernet interface implemented through a USB-to-Ethernet controller.
- One internal USB connection for communication with our onboard MCU, which would operate as a USB device.
The proposed architecture is:

The USB hub would be connected to the main processing module through its upstream port. The downstream ports would be used to connect the external USB interfaces, the USB-to-Ethernet controller, and our onboard MCU.
Since the final product is intended to operate inside a vehicle, we would preferably like to use automotive-qualified components. We are therefore evaluating solutions such as the TUSB8041-Q1 and would appreciate your recommendations regarding the most suitable TI USB hub for this application.
Could you please let us know whether TI provides any of the following resources that could be useful for our design?
- Automotive-qualified USB 3.x hub reference designs.
- Evaluation modules with complete schematics, PCB layout files, BOMs, and design documentation.
- Reference designs combining USB Type-C and USB Type-A downstream ports.
- Design guidance for connecting an onboard MCU through an internal USB interface.
- Recommendations regarding USB 3.x signal integrity, routing, ESD protection, VBUS power distribution, and port power management.
Regarding the Ethernet interface, we understand that TI may not provide a dedicated USB-to-Ethernet controller for this application. Therefore, we are considering using a USB-to-Ethernet controller from another manufacturer, such as the Realtek RTL8153 or the Microchip LAN7800, connected to one of the downstream ports of the TI USB hub.
We have found discussions on the TI E2E forum where similar architectures have been considered. Could you please confirm whether this implementation is supported and whether TI has any relevant reference designs, application notes, or design recommendations?
We would particularly appreciate any available reference design or evaluation board that could help us analyze the complete implementation and adapt it to our custom automotive PCB.
Thank you in advance for your support and recommendations.
Best regards,