Hey everyone,
I'm designing a 10MHz and 20MHz full bridge rectifier circuit using TINA, and everything works great until the rectifier part. It doesn't seem like the diodes are being modeled at all in the circuit. Taking a step back, I tried a very basic half-wave rectifier circuit, composed of a 1V 50Hz sine wave going into a 1N1183 diode, going into a 1k load resistor . Regardless of the diode, load resistor, or source voltage values, nothing seems to output a half wave output.
Is there any solution to this?
Thanks,
Austin McElroy