The TPS54160 includes an Enable pin which is commonly fed by a resistor divider from the supply input to enable under/over voltage lockout. SwitherPro's calculated resistor values exceed the datasheet specifications for this pin. This is reproducible:
1. Select new design using TPS54160
2. Select in voltage of 30V and 36V min and max, respectively.
3. Select output voltage of 5V and current of 1.5A.
The suggested resistor divider values for the Enable pin are 348k and 78.7k. At the minimum input voltage of 30V the enable pin voltage would be:
30V (78.7k) / (78.7k + 348k) = 5.53V.
Per the datasheet, the EN pin absolute maximum is 5V.